General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Terminal block
Note | Nominal data per UL |
Number of pins | 4 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 26 to 12 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 2.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.20 to 1.50 mm² |
![](/fileadmin/0TB704.9.right-b0bfa177.jpg)
Material number:
0TB704.9Description:
The single-row 4-pin terminal block 0TB704 is used as the voltage supply terminal block and the connection terminal for fieldbuses.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet TB704 | PDF / 84 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 0TB704.9 | ZIP / 89 KB |