General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL | In preparation |
Terminal block
Number of pins | 2 (female) |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.81 mm |
Connection cross section | |
AWG wire | 28 to 16 |
Wire end sleeves with plastic covering | 0.25 to 0.5 mm² |
With wire end sleeve | 0.25 to 1.5 mm² |
Flexible | 0.14 to 1.5 mm² |
Inflexible | 0.14 to 1.5 mm² |
Tightening torque | 0.22 to 0.25 Nm |
Material number:
0TB6102.3100-00Description:
Accessory 2-pin cage clamp terminal block (3.81)
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 1200 user's manual | PDF / 8 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STP 0TB6102.3100-00 | ZIP / 54 KB |