Terminal block
Number of pins | 2 (female) |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.81 mm |
Connection cross section | |
AWG wire | 28 to 16 |
Wire end sleeves with plastic covering | 0.25 to 0.5 mm² |
With wire end sleeve | 0.25 to 1.5 mm² |
Flexible | 0.14 to 1.5 mm² |
Inflexible | 0.14 to 1.5 mm² |
Tightening torque | - |
![](/fileadmin/0TB6102.2110-01.right.grey-87079b5f.jpg)
Material number:
0TB6102.2110-01Description:
Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP 0TB6102.2110-01 | ZIP / 96 KB |