Terminal block
Number of pins 6
Type of terminal block Cage clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 2.5 mm
Connection cross section
AWG wire 26 to 20
With wire end sleeve 0.25 to 0.5 mm²
Flexible 0.14 to 0.5 mm²
Inflexible 0.14 to 0.5 mm²
Electrical properties
Nominal voltage 125 V
Nominal current 4 A
Material number:
0TB5106.2110-01
Description:
Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm²
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 0TB5106.2110-01 ZIP / 214 KB

Please choose country and language

B&R Logo