Terminal block
Note |
Multifunction flange for secure, fast and tool-free locking Nominal data per UL |
Number of pins | 3 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 7.62 mm |
Connection cross section | |
AWG wire | 22 to 10 AWG |
Wire end sleeves with plastic covering | 0.25 to 4 mm² |
Single-wire | 0.20 to 6 mm² |
Fine-stranded wires | 0.20 to 6 mm² |
With wire end sleeve | 0.25 to 6 mm² |
![](/fileadmin/0TB3103-7020.right-e9633c85.jpg)
Material number:
0TB3103-7020Description:
The single row, 3-pin terminal block 0TB3103 is used for making the connection to the X20 motor module MM4456 and other devices.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP 0TB3103-7020 | ZIP / 124 KB |