General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: A (0 to 45°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
Terminal block
Note | Nominal data per UL |
Number of pins | 8 (female) |
Type of terminal block | Tension spring connection |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 28 to 18 AWG |
Wire end sleeves with plastic covering | 0.13 to 0.34 mm² |
Single-wire | 0.20 to 1 mm² |
Fine-stranded wires | 0.20 to 1 mm² |
With wire end sleeve | 0.13 to 0.34 mm² |
Material number:
0TB1208.3100Description:
The 2-row 8-pin terminal block TB1208 is used to connect to various Power Panel 500 interface boards.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 0TB1208.3100 | ZIP / 94 KB |