General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Terminal block
Number of pins | 12 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 28 - 14 AWG |
Tightening torque | Max. 0.25 Nm |
![](/fileadmin/0TB1112.8010-04c985d9.jpg)
Material number:
0TB1112.8010Description:
Accessory terminal block, 12-pin, screw clamp terminal block 1.5 mm², Screw flange, pitch 3.5 mm