General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmprobo4.00-01_icon-4e1df9d1.jpg)
Material number:
1TGMPROBO4.00-01Description:
This license allows the use of a serial four-axis robot. The maximum number of path-controlled axes is four. One license is necessary for each axis group. This license contains the function of the mapp Axis base license (1TGMPAXIS.00-01).
Typical applications:
- Pick-and-place applications
- Palletizing
- Welding
- Coating
Functional scope:
The mapp Robotics licenses include all necessary functions to control robots. Axes can be joined into axis groups and moved together with interpolated path-controlled movements. The robotics functions are available via an easy-to-use interface that enables intuitive programming.
Additional functions include:
- Jogging for intuitive manual operation
- Coordinate systems for executing programs at different positions
- Workspace monitoring to avoid collisions
- Jerk-limited movement profiles to reduce oscillations
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Certificates | Version (Date) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |