Short description
mapp Technology | 1TGMPdata.02 B&R software license |
General information
System requirements | |
Automation Studio | 4.2.5 or later |
Automation Runtime | Min. F4.25 |
Single-user license | Runtime license |
Alternative package license | mapp Flatrate 1TGMPFLAT.02 |
Behavior if license missing | Solid red LED indicates license violation |
Diagnostics | Via Automation Studio (SDM, Logger, etc.) |
Scope of software license
Included library | MpData |
Properties and functions | |
Tracing variable values | Yes, at runtime |
Dynamic variable assignment | Yes, at runtime |
Recordings | Yes, on value change, trigger or in time interval |
Data archival | Yes, in .csv files |
Modular software concepts | Supported |
Web-based diagnostics | Yes |
XML configuration | Yes |
General conditions | Use task classes <1 ms |
Use cases |
- Recording temperature for a process requiring heat - Data export from ring buffer |
![](/fileadmin/MpData_old-9c7d56e8.jpg)
Material number:
1TGMPDATA.02Description:
- Configuration during runtime
MpData makes it possible for users to back up values of defined process variables (PVs). This data is stored in .csv files.
Mandatory Accessories
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet MpData | PDF / 2 MB |