Short description
Accessories |
1x 6-pin cage clamp terminal block (3.5), 0TB1106.9100 1x 7-pin cage clamp terminal block (3.5), 0TB1107.9100 2x 8-pin cage clamp terminal block (3.5), 0TB1108.9100 1x 10-pin cage clamp terminal block (3.5), 0TB1110.9100 5x 12-pin cage clamp terminal block (3.5), 0TB1112.9100 4x 14-pin cage clamp terminal block (3.5), 0TB1114.9100 |
General information
Certifications | |
CE | Yes |
Terminal block
Type of terminal block | Cage clamp terminal block variant |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 24 to 16 |
Wire end sleeves with plastic covering | 0.25 to 0.75 mm² |
With wire end sleeves | 0.25 to 1.5 mm² |
Flexible | 0.2 to 1.5 mm² |
Inflexible | 0.2 to 1.5 mm² |
Electrical properties
Nominal voltage | 160 V |
Nominal current | 8 A |
Material number:
XEPIMA100.01Description:
SMARTMOLD I/O connector set (100 I/Os) cage clamp terminals
Documentation | Version (Date) | Download |
---|---|---|
Data sheet XEPIMA100.01 | PDF / 56 KB |