5ACCRPC2.0003-000

General information
Battery
Type Panasonic 1000 mAh
Nominal voltage 3 V
Service life 8 years
Removable No
Variant Lithium
Certifications
CE Yes
UKCA Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -25 to 60°C
Storage -25 to 60°C
Transport -25 to 60°C
Relative humidity
Operation 5 to 90%
Storage 5 to 95%
Transport 5 to 95%
Mechanical properties
Housing
Material Dyed gray (similar to Pantone 432C) plastic
Weight Approx. 13 g
Material number:
5ACCRPC2.0003-000
Description:
xPC2200 battery compartment - 1x battery holder for xPC2200 - 1x battery including circuit board
Documentation Version (Date) Download
Automation PC 2200 User's manual PDF / 13 MB
Material safety data sheet Panasonic BR2477A PDF / 73 KB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 20 MB

Please choose country and language

B&R Logo