General information
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Material | Stainless steel |
Dimensions | |
Width | 25 mm |
Length | 50 mm (including length overhang) |
Depth | 10 mm |
Weight | Approx. 15 g |
Locating screws | |
Quantity | 1 |
![](/fileadmin/5ACCRHMI.0012-000_plane_view-f36a4c3d.jpg)
Material number:
5ACCRHMI.0012-000Description:
Strain relief USB - For SDL4/DVI Converter