General information
Terminating resistor | Can be switched on with switch |
Strain relief | Integrated |
Interface | |
Type | RS485 |
Variant | 9-pin male DSUB connector |
Connection | For two bus lines using screw clamp terminal blocks |
Fieldbus | PROFIBUS DP, RS485 network |
Certifications | |
CE | Yes |
UKCA | Yes |
Material number:
0G1000.00-090Description:
The RS485 bus connector is used to connect a controller to a Profibus network or an RS485 network. The terminating resistor is integrated in the bus connector. The terminating resistor can be turned on or off.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0G1000.00-090 | PDF / 392 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP 0G1000.00-090 | ZIP / 118 KB |