8TB3106.222B-205

General information
Short description 50 pcs. push-in terminal block 8TB3106.222B-20
Certifications
CE Yes
UKCA Yes
Mechanical properties
Dimensions
Width 265 mm
Height 90 mm
Depth 110 mm
Weight 1.5 kg
Material number:
8TB3106.222B-205
Description:
6-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001, 50 pcs.

Please choose country and language

B&R Logo