Motor
Nominal speed nN [rpm] | 100 |
Number of pole pairs | 15 |
Nominal torque Mn [Nm] | 108.1 |
Nominal power PN [W] | 1132 |
Nominal current IN [A] | 2.2 |
Stall torque M0 [Nm] | 115 |
Stall current I0 [A] | 2.4 |
Maximum torque Mmax [Nm] | 345 |
Maximum current Imax [A] | 10.2 |
Maximum speed nmax [rpm] | 700 |
Torque constant KT [Nm/A] | 48.84 |
Voltage constant KE [V/1000 rpm] | 2953.1 |
Stator resistance R2ph [Ω] | 17.1 |
Stator inductance L2ph [mH] | 297.7 |
Electrical time constant tel [ms] | 17.4 |
Thermal time constant ttherm [min] | 68 |
Moment of inertia J [kgcm2] | 1700 |
Weight without brake m [kg] | 63 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LTQC3.ee001ffgg-0Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 3, nominal speed 100 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync-Torque | PDF / 167 KB | |
UK Declaration Motors Dreh-Sync-Torque | PDF / 137 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LT Users manual | PDF / 16 MB |