Motor
Nominal speed nN [rpm] | 2000 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 4.73 |
Nominal power PN [W] | 991 |
Nominal current IN [A] | 2.31 |
Stall torque M0 [Nm] | 5.76 |
Stall current I0 [A] | 2.9 |
Maximum torque Mmax [Nm] | 23.5 |
Maximum current Imax [A] | 14.3 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 2.04 |
Voltage constant KE [V/1000 rpm] | 132 |
Stator resistance R2ph [Ω] | 8.64 |
Stator inductance L2ph [mH] | 33.9 |
Electrical time constant tel [ms] | 3.9 |
Thermal time constant ttherm [min] | 24 |
Moment of inertia J [kgcm2] | 2.7 |
Weight without brake m [kg] | 5.3 |
Holding brake
Holding torque of brake MBr [Nm] | 5.3 |
Mass of brake [kg] | 0.63 |
Moment of inertia of brake JBr [kgcm2] | 0.068 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA44.ee020ffgg-0Description:
Synchronous motor, self cooling; Size 4; Length 4; Rated speed 2000 rpm;
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 138 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |