8I74S200018.01P-1

General information
Certifications
CE Yes
UL UL E225616
Power conversion equipment
KC Yes
Motor power
Specified on nameplate 0.18 kW (0.25 HP)
Mains connection
Mains input voltage 1x 200 VAC -15% to 240 VAC +10%
Frequency 50 to 60 Hz ±5%
Apparent power (at 240 VAC) 0.7 kVA
Max. assumed short-circuit current (Isc)
(short-circuit current at connection point)
1 kA
Inrush current Max. 9.6 A
Mains current
At 200 VAC 3.4 A
At 240 VAC 2.8 A
Power dissipation at nominal load and nominal clock frequency 25 W
Integrated EMC filter Yes
Line-conducted and radiated emissions
With integrated filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
-
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
C2 level of 2 to 4 kHz with 10 m cable
C2 level of 4 to 12 kHz with 5 m cable
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
10 m
With add-on filter 8I0FS009.200-2
With add-on filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
C1 level of 2 to 16 kHz with 20 m cable
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
C2 level of 2 to 6 kHz with 50 m cable
C2 level at 2 kHz with 100 m cable
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
50 m
Motor connection
Nominal output current 1.5 A
Derating of continuous output current depending on ambient temperature
At nominal clock frequency (4 kHz) No derating (up to 50°C)
Other clock frequencies The derating curves are included in the installation instructions, which can be downloaded from www.br-automation.com.
Derating of continuous output current depending on installation elevation
Starting at 1000 m above sea level 1%, per 100 m
Max. transient current for 60 s 2.3 A
Max. transient current for 2 s 2.5 A
Output frequency range 0.1 to 599 Hz
Nominal clock frequency 4 kHz
Clock frequency
Min. 2 kHz
Max. 16 kHz
Braking torque
With braking resistor Up to 170% of the nominal motor torque
Max. motor cable length
Shielded cable 50 m
Non-shielded cable 100 m
Motor control profiles
Induction motor Sensorless vector control:
1. With V/f characteristic curve for constant torque
→ Default profile
2. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving profile, e.g. for fans and pumps
Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default profile
2. With V/f characteristic curve for constant torque (6 f ranges)
→ Profile for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving profile, e.g. for fans and pumps
Synchronous motor Sensorless vector control:
1. With V/f characteristic curve for constant torque
→ Default profile
Main protective functions of inverter Thermal protection against power stage overheating
Protection against short circuits between motor phases, overcurrent between output phases and ground, overvoltages on the DC bus, exceeding the speed limit. Safety function for: Overvoltage and undervoltage of the mains supply, mains phase failure with 3-phase power supply
Brake chopper
Integrated dynamic brake transistors Yes
Min. resistance value (external) 40 Ω
24 VDC power supply
Input voltage 24 VDC (-15%/+20%)
Current Max. 1.1 A
Available internal power supplies
Output voltage 24 VDC 24 VDC (-15%/+20%)
Output voltage 24 VDC
Max. output current at 24 VDC 100 mA
Output voltage 10 VDC 10 VDC (-0%/+10%)
Output voltage 10 VDC
Max. output current at 10 VDC 10 mA
Interfaces
POWERLINK
Type Type 2
Digital inputs
Quantity 6
Nominal voltage 24 VDC (max. 30 V)
Input circuit Source or sink
Input circuit
Current consumption 7 mA
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Sampling time 8 ms ±0.7 ms
Input impedance 3.5 kΩ
Digital input 5
Max. input frequency 20 kHz
Safe input - STO (Safe Torque Off)
Quantity 1
Nominal voltage 24 VDC
Input impedance 1.5 kΩ
Input impedance
Current consumption 16 mA
Switching threshold
Low <2 V
High >17 V
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Input circuit Sink
Sampling time 4 ms
Analog inputs
Quantity 3
Electrical isolation
Input - Input No
Input - ACOPOSinverter Yes
Input
Voltage 0 to 10 V, ±10 V
Current 0 to 20 mA (or 4 to 20 mA)
Resolution 10-bit
Sampling time 2 ms
Input impedance
Voltage 30 kΩ
Current 250 Ω
Digital outputs
Quantity 1
Nominal voltage 24 VDC
Max. voltage 30 VDC
Output circuit Source or sink
Sampling time 2 ms
Max. current 100 mA
Relay outputs
Quantity 2
Nominal voltage 30 VDC / 250 VAC
Switching capacity R1, with resistive load (cos phi = 1): 3 A at 250 VAC,
R1, with resistive load (cos phi = 1): 4 A at 30 VDC,
R1, R2, with inductive load (cos = 0.4 and L/R = 7 ms): 2 A at 250 VAC,
R1, R2, with inductive load (cos = 0.4 and L/R = 7 ms): 2 A at 30 VDC,
R2 with resistive load (cos phi = 1): 5 A at 250 VAC,
R2 with resistive load (cos phi = 1): 5 A at 30 VDC
Variant
Relay 1 1 changeover contact
Relay 2 1 normally open contact
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Response time (max.) 2 ms
Analog outputs
Quantity 1
Output 0 to 10 V or 0 to 20 mA
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Max. load impedance
Voltage 470 Ω
Current 800 Ω
Update time 2 ms
Resolution 10-bit
Operating conditions
Degree of protection per EN 60529 IP20
Relative humidity per IEC 60068-2-3 5 to 95%. non-condensing
No dripping water
Maximum installation elevation Up to 2000 m
Max. pollution degree per IEC/EN 61800-5-1 2 (non-conductive pollution)
Ambient conditions per IEC 60721-3-3 Class 3C3 and 3S3
Operating position Vertical mounting orientation ±10%
Ambient conditions
Temperature
Operation -10 to 50°C without derating
50 to 60°C with derating
Storage -25 to 70°C
Max. vibration resistance 1 gn 13 to 200 Hz EN/IEC 60068-2-6
1.5 mm peak to peak 3 to 13 Hz EN/IEC 60068-2-6
Mechanical properties
Dimensions
Width 45 mm
Height 317 mm
Depth 245 mm
Weight 1.59 kg
Material number:
8I74S200018.01P-1
Description:

ACOPOSinverter P74, 1x 200 to 240 V, 0.18 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface

For revision information, see the following model numbers:
8I74S200018.010-1
8I0IF108.400-1

Optional Accessories
Fans (spare part)
8I0XF074.010-1 ACPi P76, P74/P74new fan 1-ph. 200…240 VAC: Power output class: 0.18 - 0.75 kW 3-ph. 380…500 VAC: Power output class: 0.37 - 1.5 kW
Optional EMC filters
8I0FS009.200-2 9 A EMC filter for ACOPOSinverter P76 and P74new (1-phase 200-240 V, 0.18-0.75 kW).
Optional line chokes
8I0CS004.000-1 Mains choke 1-phase 4 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 0.18 to 0.37 kW
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8I74xxxxxxx.01P-1) EXE / 22 MB
V4.0 HW Upgrade (8I74xxxxxxx.01P-1) EXE / 23 MB
V6.0 HW Upgrade (8I74xxxxxxx.01P-1) EXE / 23 MB
Certificates Version (Date) Download
Certificate ACOPOSinverter P66/P74/P76 Safety PDF / 735 KB
E225616 UL Certificate of Compliance ACOPOSinverter PDF / 83 KB
Documentation Version (Date) Download
ACOPOSinverter P74 User's Manual PDF / 27 MB
General Version (Date) Download
ACPi ParameterTool
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP 8I74S200018/37/55 ZIP / 2 MB
P74_CAD 2D and 3D ZIP / 448 KB

Please choose country and language

B&R Logo