General information
Module type | Embedded controller |
Power consumption | <6 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Controller
Operating system | AC140 (version E2.82 and later) |
Processor clock | 100 MHz |
DRAM | 32 MB |
SRAM | 32 kB |
Inputs/Outputs
Module-side connection | 8-pin multipoint connector |
Configuration of digital inputs/outputs | Individually configurable as inputs or outputs |
Interfaces
Incremental encoders
Counter size | 16-bit |
Input frequency | Max. 20 kHz |
Evaluation | 4x |
Signal form | Square wave pulse |
Inputs | A/B on input 1/2, reference pulse on input 3 |
Digital inputs
Quantity | Max. 3 |
Input voltage | 24 VDC |
Circuit | Sink |
Input delay | <5 µs |
Electrical isolation | Input - PLC |
Event counters
Signal form | Square wave pulse |
Input frequency | Max. 100 kHz |
Inputs | Counter on input 1 |
Pulse length | Min. 5 μs |
Counter size | 32-bit |
Gate measurement
Signal form | Square wave pulse |
Counter frequency | 31.25 kHz/4 MHz internal, max. 100 kHz external |
Input frequency | Max. 100 kHz |
Period measurement
Signal form | Square wave pulse |
Input frequency | Max. 100 kHz |
Counter frequency | 31.25 kHz/4 MHz internal, max. 100 kHz external |
Digital outputs
Nominal voltage | 24 VDC |
Output protection | Shutdown in the event of overcurrent or short circuit |
Nominal current | 500 mA |
Switching frequency (resistive load) | Max. 100 Hz |
Switching delay | Typ. 250 μs |
Interface type | Max. 3 |
Type | High-side transistor outputs, readable |
Electrical isolation | |
Input - PLC | Yes |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 45°C |
Storage | -25 to 55°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Backup battery included in delivery |
Dimensions | |
Width | 43 mm |
Height | 122 mm |
Depth | 110 mm |
Material number:
7EC020.60-2Description:
- RS232 interface (IF1) for programming and configuring using B&R Automation Studio
- CAN interface (IF2) for connecting to a CAN network
- X2X Link interface (IF4)
- Ethernet interface (IF6) for connecting to an Ethernet network
- ARNCO (only on 7EC020.61-2)
In addition, a maximum of three digital inputs / outputs are provided. The digital inputs and outputs can be configured individually as input or output. Additional functions such as a counter function with direction switching (stepper motor) or period and gate measurement are integrated.
Embedded controller, x86 100 MHz Intel compatible, 32 MB DRAM, 32 kB SRAM, removable application memory: CompactFlash, 1 CAN interface, 1 X2X Link master interface, 1 Ethernet interface 100BASE-T, 1 RS232 interface, 3 digital mixed channels optionally configurable as inputs or outputs, 24 VDC, 0.5 A, order application memory separately! Order terminal blocks 0TB708 and 0TB704 separately!Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
Terminal blocks
0TB708.91 | Accessory terminal block, 8-pin, cage clamp terminal block 1.5 mm² |
Undefined
5CFCRD.0064-02 | CompactFlash 64 MB ATA/IDE SanDisk |
5CFCRD.0128-02 | CompactFlash 128 MB ATA/IDE SanDisk |
5CFCRD.0256-02 | CompactFlash 256 MB ATA/IDE SanDisk |
5CFCRD.0512-02 | CompactFlash 512 MB ATA/IDE SanDisk |
5CFCRD.1024-02 | CompactFlash 1 GB ATA/IDE SanDisk |
5CFCRD.2048-02 | CompactFlash 2 GB ATA/IDE SanDisk |
Optional Accessories
Infrastructure components
0AC912.9 | Bus adapter, CAN, 1 CAN interface |
0AC913.92 | Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB) |
0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
7AC911.9 | Bus connector, CAN |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (7EC020.60-2) | EXE / 657 KB | |
V3.0 HW Upgrade (7EC020.60-2) | EXE / 656 KB |
Documentation | Version (Date) | Download |
---|---|---|
Compact I/O User's Manual | PDF / 4 MB | |
Embededed Controller Users's Manual | PDF / 2 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP Embedded Controller | ZIP / 4 MB |