General information
Certifications | |
CE | Yes |
UKCA | Yes |
Material number:
7DO135.70Description:
2003 digital output module, 4 FET outputs 12 to 24 VDC, 0.1 A, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DO135.70 | PDF / 362 KB |