General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
7CP474.60-2Description:
2003 CPU, 750 kB SRAM, 512 kB FlashPROM, 24 VDC, 12.6 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7CP474.60-2 | PDF / 1 MB |