General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Hard disk
Ambient conditions
Mechanical properties
Dimensions | |
Width | 9.5 mm |
Height | 69 mm |
Depth | 100 mm |
Weight | 100 g |
Vendor information
Manufacturer | Seagate |
Manufacturer's product ID | ST9250315AS |
Material number:
5MMHDD.0250-00Description:
- 250 GB hard disk
- Replacement hard disk for a 5AC801.HDDI-03 hard disk or a 5ACPCI.RAIC-05 RAID controller
- APC510 accessory (optional hard disk for the I/O board)
- Specified for 24-hour operation
- S.M.A.R.T. support
This 250 GB hard disk can be used as a replacement part or accessory.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 510 User's manual | PDF / 11 MB |