General information
Connection | PS/2 connector |
Installation | Front mount installation in 19" format |
Keyboard layout | English |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Keys
Soft keys | 12 |
Cursor keys | 4 |
Number block | 17 |
Other keys | 71 |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 95% |
Storage | 5 to 95% |
Transport | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 482.6 mm |
Height | 177 mm |
Depth | 35 mm |
Material number:
5E9600.01-020Description:
AT keyboard, 19 inch, for front mount installation, IP65 front, US keyboard layout
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |