General information
Data reliability | <1 unrecoverable error in 10<sup>14</sup> bits read<BR/> <1 invalid correction in 10<sup>20</sup> bits read |
MTBF | >3,000,000 hours (at 25°C) |
Servicing | None |
Certifications | |
CE | Yes |
UKCA | Yes |
Endurance
Erase/Write cycles | |
Typical | >2,000,000 |
Ambient conditions
Temperature | |
Operation | 0 to 70°C |
Storage | -25 to 85°C |
Transport | -25 to 85°C |
Relative humidity | |
Operation | 8 to 95% |
Storage | 8 to 95% |
Transport | 8 to 95% |
Vibration | |
Operation | Max. 30 g |
Storage | Max. 30 g |
Transport | Max. 30 g |
Shock | |
Operation | Max. 3000 g |
Storage | Max. 3000 g |
Transport | Max. 3000 g |
Elevation | |
Operation | 24,000 m |
Mechanical properties
Dimensions | |
Width | 42.8 ±0.10 mm |
Length | 36.4 ±0.15 mm |
Height | 3.3 mm ±0.10 mm |
Weight | 11.4 g |
Material number:
5CFCRD.0064-02Description:
CompactFlash 64 MB ATA/IDE SanDisk