General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Cable construction
Wire cross section |
24 AWG / data pair DeviceNet 28 AWG / 6 cores |
Properties | Halogen- and silicone-free |
Shield | Individual cable pairs, and entire cable |
Cable shield | Aluminum-clad foil and tinned copper braiding |
Outer jacket | |
Material | Special semi-matte TMPU |
Color | Violet |
Connector
Type | ODU 10-pin Minisnap |
Mating cycles | 2000 |
Contacts | Gold-plated |
Electrical properties
Operating voltage | Max. 30 V |
Test voltage | |
Wire - Wire | 1 kV |
Wire - Shield | 0.5 kV |
Wave impedance | 120 ±12 Ω |
Conductor resistance | |
24 AWG | ≤89 Ω/km |
28 AWG | ≤220 Ω/km |
Insulation resistance | Min. 200 MΩ/km |
Operating conditions
Approbation | UL AWM 20170 60°C 30 V |
Ambient conditions
Temperature | |
Fixed installation | -20 to 70°C |
Flexible installation | -5 to 60°C |
Mechanical properties
Dimensions | |
Length | 1.8 m ±20 mm |
Diameter | 6.8 ±0.2 mm |
Bend radius | |
Fixed installation | ≥10x cable diameter (from circular connector - cable) |
Flexible installation | ≥15x cable diameter (from circular connector - cable) |
Flexibility | Flexible |
Weight | Approx. 150 g |
Tension | |
In operation | ≤15 N |
During installation | ≤100 N |
Material number:
5CAX2X.0018-20Description:
5CAX2X.0xxx-20 X2X Link cables are designed for use in both inflexible and flexible applications (e.g. swing arm systems).
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 800 User's Manual | PDF / 10 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |