5AP820.1505-00

General information
B&R ID code 0x2085
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Display
Type TFT color
Diagonal 15" (381 mm)
Colors 10 million
Resolution XGA, 1024 x 768 pixels
Contrast 1000:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Type LED
Brightness 350 cd/m²
Half-brightness time 70,000 h
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance Up to 78%
Interfaces
X2X Link Yes
Panel/Monitor interface
Type SDL
Keys
Function keys No
Soft keys No
System keys No
Service life -
LED luminous intensity -
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 3.2 A
Inrush current Typ. 5 A, max. 30 A for < 300 μs
Power consumption Typ. 27 W, max. 35 W
Emergency switch-off circuit loop resistance Max. 5.5 Ω
Operating conditions
Degree of protection per EN 60529 All sides: IP65, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 50°C (mounting orientation 0°)
0 to 50°C (mounting orientation up to -45°)
0 to 45°C (mounting orientation up to +45°)
Storage -25 to 60°C
Transport -25 to 60°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Aluminum (ADC12)
Coating Similar to silver metallic (semi-flat)
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Gasket Circumferential foam gasket
Dimensions
Width 426 mm
Height 330 mm
Depth 41.3 mm (without flange)
Weight Approx. 5000 g
Material number:
5AP820.1505-00
Description:
  • Automation Panel AP820
  • Support arm mounting for optimum ergonomics
  • 15" XGA color TFT display with touch screen (resistive)
  • Connection for Smart Display Link
  • IP65 protection (with flange)
  • 24 VDC
Automation Panel AP820, 15" XGA color TFT display with touch screen (resistive), connection for Smart Display Link, IP65 protection (with flange). 24 VDC.
Further information:

B&R Panel Designer

Mandatory Accessories
Power supply cables
5CAPWR.0018-20 Power supply cable for Automation Panel 800, 1.8 m.
5CAPWR.0050-20 Power supply cable for Automation Panel 800, 5 m.
5CAPWR.0100-20 Power supply cable for Automation Panel 800, 10 m.
5CAPWR.0150-20 Power supply cable for Automation Panel 800, 15 m.
5CAPWR.0200-20 Power supply cable for Automation Panel 800, 20 m.
5CAPWR.0250-20 Power supply cable for Automation Panel 800, 25 m.
5CAPWR.0300-20 Power supply cable for Automation Panel 800, 30 m.
5CAPWR.0400-20 Power supply cable for Automation Panel 800, 40 m.
Optional Accessories
Connectors
5AC800.CON1-00 Straight connector for installing keypad extensions on Automation Panel 800.
5AC800.CON2-00 Angled connector, 60 degrees for installing keypad extensions on Automation Panel 800.
5AC800.COV1-00 Extension cover for Automation Panel 800.
5AC800.COV2-00 Extension cover USB for Automation Panel 800.
Flanges
5AC800.FLG1-00 Flange for Automation Panel 800 and standard swing arm systems (e.g. Rittal CP-S).
Keypad attachments
5AC800.EXT1-00 Keypad extension keyboard for Automation Panel 800, USB interface, IP65 protection.
5AC800.EXT2-00 Keypad expansion (left) for Automation Panel 800, 20 function keys and 20 system keys, IP65 protection.
5AC800.EXT2-01 Keypad expansion (right) for Automation Panel 800, 20 function keys and 20 system keys, IP65 protection.
5AC800.EXT3-00 Expansion unit (left) for Automation Panel 800, 16 function keys, 8 illuminated ring keys IP65 protection.
5AC800.EXT3-01 Expansion unit (right) for Automation Panel 800, 16 function keys, 8 illuminated ring keys IP65 protection.
5AC800.EXT3-02 Expansion unit (left) for Automation Panel 800, 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection.
5AC800.EXT3-03 Expansion unit (right) for Automation Panel 800, 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection.
5AC800.EXT3-04 Expansion unit (left) for Automation Panel 800, 12 function keys, 8 illuminated ring keys, emergency switch-off, key switch, IP65 protection.
5AC800.EXT3-05 Expansion unit (right) for Automation Panel 800, 12 function keys, 8 illuminated ring keys, emergency switch-off, key switch, IP65 protection.
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP820.1505-00) EXE / 585 KB
Documentation Version (Date) Download
Automation Panel 800 User's Manual PDF / 10 MB
Key Editor help ZIP / 8 MB
Driver Version (Date) Download
Touch driver Elo (WES7 32/64-bit) ZIP / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AP820.1505-00 ZIP / 2 MB
Dimensions pdf 5AP820.1505-00 PDF / 57 KB
Template for 5AP820.1505-xx ZIP / 335 KB
Tools / Utilities / Examples Version (Date) Download
Key Editor ZIP / 48 MB

Please choose country and language

B&R Logo