General information
B&R ID code | 0xF996 |
Temperature sensor | Max. specified 90°C |
Certifications | |
CE | Yes |
UKCA | Yes |
Interfaces
Electrical properties
Power consumption | Max. 1 W |
Operating conditions
Ambient conditions
Temperature | |
Operation | -40 to 70°C, condensing |
Storage | -40 to 85°C, condensing |
Transport | -40 to 85°C, condensing |
Mechanical properties
Weight | Approx. 100 g |
Material number:
5ACCIFM0.CETH-000Description:
Expansion option - 4x Ethernet 10/100 Mbit/s to M12 - With Intel I210 Ethernet controller - For APC mobile - Only available with a new device
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3100 mobile device number key | PDF / 126 KB | |
Automation PC 3100 mobile user's manual | PDF / 10 MB |