5AC801.SSDI-01

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Solid-state drive
Capacity 60 GB
Data reliability <1 unrecoverable error per 1016 bits read
MTBF 1,200,000 hours
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 550 MB/s, with SATA 6 Gbit/s
Max. 280 MB/s, with SATA 3 Gbit/s
Continuous writing Max. 475 MB/s, with SATA 6 Gbit/s
Max. 245 MB/s, with SATA 3 Gbit/s
IOPS
4k read 15,000
4k write
Typical 23,000
Maximum 80,000
Endurance
MLC flash memory Yes
Compatibility SATA 3.0 compliant
ACS-2
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 700 Hz: 2.17 g
Storage 5 to 800 Hz: 3.13 g
Transport 5 to 800 Hz: 3.13 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Elevation
Operation -300 to 12,192 m
Storage -300 to 12,192 m
Transport -300 to 12,192 m
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight 118 g
Vendor information
Manufacturer Intel
Manufacturer's product ID SSDSC2CW060A3
Material number:
5AC801.SSDI-01
Description:
  • 60 GB solid state drive
  • MLC flash
  • S.M.A.R.T. Support
  • Slide-in compact
  • SATA 3.0 compatible

This 60 GB slide-in compact SSD (solid-state drive) is based on multi-level cell (MLC) technology and can be used in APC810 and PPC800 system units.

Optional Accessories
Drives
5MMSSD.0060-00 60 GB SSD MLC - Intel - SATA
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo