4P3040.01-490

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Controller
Data buffering Lithium battery 3 V / 950 mAh
Voltage monitoring The internal power supply is monitored for overvoltage and undervoltage.
Typical instruction cycle time 0.5 µs (average value with 70% bit processing and 30% analog processing)
Watchdog Yes
Additional I/O processor Takes over operation of the I/O data points
Standard memory
System PROM 600 kB FlashPROM
User PROM 1.4 MB FlashPROM
User RAM 700 kB SRAM
Display
Type Monochrome LCD
Diagonal 5.7" (144 mm)
Resolution QVGA, 320 x 240 pixels
Backlight
Brightness 150 cd/m²
Half-brightness time 50,000 h
Interfaces
Interface IF1
Type RS232
Variant 9-pin male DSUB connector
Electrical isolation No
Max. baud rate 115.2 kbit/s
Digital inputs
Quantity 10
Nominal voltage 24 VDC
Input circuit Sink
Input filter <1 ms
Additional functions 4x TPU
Input current at nominal voltage Approx. 4 mA
Electrical isolation
Group isolation Input group - Output group
Channel - Bus Yes
Channel - Channel No
Digital outputs
Quantity 8 + 1 dry relay contacts
Nominal voltage 24 VDC
Nominal output current 0.4 A
Total nominal current 3.2 A
Output circuit Source
Output protection Overload protection
Internal protective circuit Yes
Electrical isolation
Group isolation Input group - Output group
Channel - Bus Yes
Channel - Channel No
Keys
Function keys 15
Soft keys 8
Cursor keys 5
Number block 12
Power supply unit
Nominal voltage 24 VDC
Power consumption Max. 20 W
Peripherals
Real-time clock 1 s resolution, nonvolatile
Status indicators LEDs
System bus for expansions EX101 expansion module
1 insert slot
For plug-in B&R SYSTEM 2005 interface modules
PC card slot
Quantity 1
Memory size
FlashPROM Max. 4 MB
SRAM Max. 4 MB
Slots for B&R 2003 screw-in modules
Quantity 6
For CAN bus communication 1
For TPU 3
For serial asynchronous communication 3
Operating conditions
Degree of protection per EN 60529 IP65 (front)
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Relative humidity
Operation 10 to 90%
Storage 5 to 95%
Mechanical properties
Dimensions
Width 205 mm
Height 220 mm
Depth 110.4 mm
Weight 1.95 kg
Material number:
4P3040.01-490
Description:
Power Panel PP41 5.7 inch QVGA monochrome LCD display, 8 soft keys and 32 function keys, system-compatible 2003 central processing unit, 700 kB SRAM, 1.4 MB FlashPROM, 1 PCMCIA slot, 1 RS232 interface, 1 CAN interface: electrically isolated, network-capable, 6 slots for adapter modules, 10 digital inputs 24 VDC, 8 digital outputs 24 VDC, 0.4 A, IP65 protection (front), 205 x 220 mm (W x H), 24 VDC. Order TB712 terminal blocks separately!
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Legend strips
4A0034.00-000 Panel A4 slide in legends for PP41 (4P3040.00-490); 5 sheets (for 10 devices), with CorelDraw file.
Terminal blocks
7TB712.9 Accessory terminal block, 12-pin, screw clamp terminal block 1.5 mm²
7TB712.91 Accessory terminal block, 12-pin, cage clamp terminal block 1.5 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
PCMCIA cards
0MC111.9-1 PC card memory card, 2 MB FlashPROM
0MC211.9 PC card memory card, 2 MB SRAM
Undefined
3IF613.9 2005 interface module, 3 RS232 interfaces, slot for CPU and interface modules
3IF621.9 2005 interface module, 1 RS485/RS422 interface, 1 CAN interface, both electrically isolated and network-capable, slot for CPU and interface modules
3IF622.9 2005 interface module, 1 RS232 interface, 2 RS485/RS422 interfaces, electrically isolated, network-capable, slot for CPU and interface modules
3IF661.9 2005 interface module, 1 RS485 interface, electrically isolated and network-capable, transfer protocol: PROFIBUS DP, slot for CPU and interface modules
3IF671.9 2005 interface module, 1 RS232 interface, 1 RS485/RS422 interface, electrically isolated, network-capable, 1 CAN interface, electrically isolated, network-capable, slot for CPU and interface modules
3IF672.9 2005 interface module, 1 RS232 interface, 2 CAN interfaces, CAN: Electrically isolated, network-capable, slot for CPU and interface modules
3IF681.95 2005 interface module 1 RS232 interface 1 ETHERNET interface, with female 10BASE2 CHEAPERNET BNC connector
3IF681.96 2005 interface module 1 RS232 interface 1 ETHERNET interface, designed as 10BASE-T twisted pair female RJ45 connector
4EX101.00 Power Panel expansion for PP41 1 insert slot for insertable interface modules
4IF370.7 Power Panel interface module 1 CAN interface Electrically isolated, network-capable Screw-in module
7AI261.7 2003 analog input module, 1 strain gauge input, 24-bit converter resolution, screw-in module
7AI294.7 2003 analog input module, 4 inputs, potentiometer displacement gauge, 13-bit, screw-in module
7AI351.70 2003 analog input module, 1 input, ±10 V or 0 to 20 mA 12-bit + sign, screw-in module, order 1x terminal block TB712 separately!
7AI354.70 2003 analog input module, 4 inputs , ±10 V, 12-bit + sign, screw-in module, order 1x terminal block TB712 separately!
7AI774.70 2003 analog input module, 4 inputs, 0 to 20 mA, 12-bit, screw-in module, order 1x terminal block TB712 separately!
7AM351.70 2003 analog mixed module, 1 input, ±10 V, 16-bit, 1 output, ±10 V, 16-bit, screw-in module, order 1x terminal block TB712 separately!
7AO352.70 2003 analog output module 2 outputs, ±10 V or 0 to 20 mA, 12-bit, screw-in module, order 1x terminal block TB712 separately!
7AT324.70 2003 analog input module, 4 temperature inputs (2-wire connections), KTY10 -50 to +150°C, KTY84 -40 to +300°C, Pt100 -200 to +850°C, Pt1000 -200 to +850°C, screw-in module, order 1x terminal block TB712 separately!
7AT352.70 2003 analog input module, 2 inputs, PT100 (3-wire connections), -200 to +850°C, screw-in module, order 1x terminal block TB712 separately!
7AT664.70 2003 analog input module, 4 inputs, thermocouples, -270 to +1372°C, screw-in module, order 1x terminal block TB712 separately!
7DI135.70 2003 digital input module, 4 inputs 24 VDC, sink, incremental encoder operation: 50 kHz, event counter operation: 100 kHz, 1 comparator output 24 VDC, screw-in module, order 1x terminal block TB712 separately!
7DI138.70 2003 digital input module, 10 inputs 24 VDC, sink, 2 inputs usable for event counter operation, input frequency 20 kHz, screw-in module, order 1x terminal block TB712 separately!
7DI140.70 2003 digital input module, 10 inputs 24 VDC, sink, 2 inputs usable for event counter operation or direction-dependent position detection, input frequency 50 kHz, 4 usable inputs as high-speed inputs (e.g. gate, frequency measurement - only on the CPU interface), screw-in module, order 1x terminal block TB712 separately!
7DO135.70 2003 digital output module, 4 FET outputs 12 to 24 VDC, 0.1 A, screw-in module, order 1x terminal block TB712 separately!
7DO138.70 2003 digital output module, 8 outputs 24 VDC, 0.5 A, short-circuit proof, thermal overload protection, screw-in module, order 1x terminal block TB712 separately!
7IF311.7 2003 interface module, 1 RS232 interface, screw-in module
7IF321.7 2003 interface module, 1 RS485/RS422 interface, electrically isolated, network-capable, screw-in module
7IF361.70-1 2003 interface module, 1 RS485 interface, electrically isolated and network-capable, transfer protocol: PROFIBUS DP, screw-in module
7NC161.7 2003 encoder module, input frequency 100 kHz, incremental or absolute, 32-bit, encoder power supply 5 VDC or 24 VDC, screw-in module
Documentation Version (Date) Download
Datasheet 4P3040.01-490 PDF / 278 KB
Power Panel 15/21/35/41 User's Manual PDF / 6 MB

Please choose country and language

B&R Logo