General information
Battery | |
Type | Renata 950 mAh |
Variant | Lithium ion |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Controller
Voltage monitoring | The internal power supply is monitored for overvoltage and undervoltage. |
Typical instruction cycle time | 0.5 µs (average value with 70% bit processing and 30% analog processing) |
Additional I/O processor | Takes over operation of the I/O data points |
Real-time clock | |
Accuracy | Resolution 1 s |
Standard memory | |
System PROM | 600 kB FlashPROM |
User PROM | 1.4 MB FlashPROM |
User RAM | 700 kB SRAM |
Display
Type | Monochrome LCD |
Resolution | 4 x 20 characters |
Backlight | |
Type | LED |
Interfaces
Interface IF1 | |
Type | RS232 |
Variant | 9-pin male DSUB connector |
Electrical isolation | No |
Max. baud rate | 115.2 kbit/s |
Interface IF2 | |
Type | CAN |
Variant | 9-pin male DSUB connector |
Electrical isolation | Yes |
Max. transfer rate | 500 kbit/s |
Digital inputs
Quantity | 10 |
Nominal voltage | 24 VDC |
Input circuit | Sink |
Input filter | <1 ms |
Additional functions | 4x TPU |
Input current at nominal voltage | Approx. 4 mA |
Electrical isolation | |
Group isolation | Input group - Output group |
Channel - Bus | Yes |
Channel - Channel | No |
Digital outputs
Quantity | 8 + 1 dry relay contacts |
Nominal voltage | 24 VDC |
Nominal output current | 0.4 A |
Total nominal current | 3.2 A |
Output circuit | Source |
Output protection | Overload protection |
Internal protective circuit | Yes |
Electrical isolation | |
Group isolation | Input group - Output group |
Channel - Bus | Yes |
Channel - Channel | No |
Keys
Function keys | 10 with LED (yellow) |
Soft keys | 12 with LED (yellow) |
Number block | 12 |
Power supply unit
Nominal voltage | 24 VDC |
Power consumption | Max. 20 W |
Output power for screw-in modules and PC card interface | 10 W |
Peripherals
System bus for expansions | No |
PC card slot | |
Quantity | 1 |
Memory size | |
FlashPROM | Max. 4 MB |
SRAM | Max. 4 MB |
Slots | |
For B&R 2003 screw-in modules | 6 |
For CAN bus communication | 1 |
For TPU | 3 |
For serial asynchronous communication | 3 |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 10 to 90% |
Storage | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 155 mm |
Height | 190 mm |
Depth | 84.4 mm |
Weight | 1.25 kg |
Material number:
4P0420.00-490Description:
Power Panel PP21 LCD display 4x 20 characters, backlight, 34 function keys, compatible with 2003 CPU, 700 kB SRAM, 1.4 MB FlashPROM, 1 PCMCIA slot, 1 RS232 interface, 1 CAN interface: electrically isolated, network-capable, 6 slots for screw-in modules, 10 digital inputs 24 VDC, 8 digital outputs 24 VDC, 0.4 A, IP65 protection (front), 155 x 190 mm (W x H), 24 VDC. Order TB712 terminal blocks separately!
Mandatory Accessories
Accessories
Legend strips
4A0035.00-000 | Panel A4 slide in legends for PP21 (4P0420.00-490); 2 sheets (for 10 devices), with CorelDraw file. |
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
PCMCIA cards
0MC111.9-1 | PC card memory card, 2 MB FlashPROM |
0MC211.9 | PC card memory card, 2 MB SRAM |
Undefined
4IF370.7 | Power Panel interface module 1 CAN interface Electrically isolated, network-capable Screw-in module |
7AI261.7 | 2003 analog input module, 1 strain gauge input, 24-bit converter resolution, screw-in module |
7AI294.7 | 2003 analog input module, 4 inputs, potentiometer displacement gauge, 13-bit, screw-in module |
7AI351.70 | 2003 analog input module, 1 input, ±10 V or 0 to 20 mA 12-bit + sign, screw-in module, order 1x terminal block TB712 separately! |
7AI354.70 | 2003 analog input module, 4 inputs , ±10 V, 12-bit + sign, screw-in module, order 1x terminal block TB712 separately! |
7AI774.70 | 2003 analog input module, 4 inputs, 0 to 20 mA, 12-bit, screw-in module, order 1x terminal block TB712 separately! |
7AM351.70 | 2003 analog mixed module, 1 input, ±10 V, 16-bit, 1 output, ±10 V, 16-bit, screw-in module, order 1x terminal block TB712 separately! |
7AO352.70 | 2003 analog output module 2 outputs, ±10 V or 0 to 20 mA, 12-bit, screw-in module, order 1x terminal block TB712 separately! |
7AT324.70 | 2003 analog input module, 4 temperature inputs (2-wire connections), KTY10 -50 to +150°C, KTY84 -40 to +300°C, Pt100 -200 to +850°C, Pt1000 -200 to +850°C, screw-in module, order 1x terminal block TB712 separately! |
7AT352.70 | 2003 analog input module, 2 inputs, PT100 (3-wire connections), -200 to +850°C, screw-in module, order 1x terminal block TB712 separately! |
7AT664.70 | 2003 analog input module, 4 inputs, thermocouples, -270 to +1372°C, screw-in module, order 1x terminal block TB712 separately! |
7DI135.70 | 2003 digital input module, 4 inputs 24 VDC, sink, incremental encoder operation: 50 kHz, event counter operation: 100 kHz, 1 comparator output 24 VDC, screw-in module, order 1x terminal block TB712 separately! |
7DI138.70 | 2003 digital input module, 10 inputs 24 VDC, sink, 2 inputs usable for event counter operation, input frequency 20 kHz, screw-in module, order 1x terminal block TB712 separately! |
7DI140.70 | 2003 digital input module, 10 inputs 24 VDC, sink, 2 inputs usable for event counter operation or direction-dependent position detection, input frequency 50 kHz, 4 usable inputs as high-speed inputs (e.g. gate, frequency measurement - only on the CPU interface), screw-in module, order 1x terminal block TB712 separately! |
7DO135.70 | 2003 digital output module, 4 FET outputs 12 to 24 VDC, 0.1 A, screw-in module, order 1x terminal block TB712 separately! |
7DO138.70 | 2003 digital output module, 8 outputs 24 VDC, 0.5 A, short-circuit proof, thermal overload protection, screw-in module, order 1x terminal block TB712 separately! |
7IF311.7 | 2003 interface module, 1 RS232 interface, screw-in module |
7IF321.7 | 2003 interface module, 1 RS485/RS422 interface, electrically isolated, network-capable, screw-in module |
7IF361.70-1 | 2003 interface module, 1 RS485 interface, electrically isolated and network-capable, transfer protocol: PROFIBUS DP, screw-in module |
7NC161.7 | 2003 encoder module, input frequency 100 kHz, incremental or absolute, 32-bit, encoder power supply 5 VDC or 24 VDC, screw-in module |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4P0420.00-490 | PDF / 289 KB | |
Power Panel 15/21/35/41 User's Manual | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
Legend Strips template for 4P3040.00-490 | ZIP / 27 KB |