General information
Certifications | |
CE | Yes |
UKCA | Yes |
Connector
Type | ODU circular connector with push-pull locking mechanism |
Mechanical properties
Dimensions | |
Length | 74 mm |
Diameter | 25 mm |
Weight | 172.3 g |
Material number:
4MPBYP.0000-10Description:
Mobile Panel push-pull bypass connector for control cabinet cable 5CAMPC.0020-10, 5CAMPC.0020-11.
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 100/200 User's Manual | PDF / 14 MB |