Short description
I/O module | 3 path measurement inputs/outputs, 3 digital inputs, 1 digital output, special functions |
General information
Module status, position encoder, output diagnostics | Yes, using LED status indicator and software |
Status indicators | Module status, displacement function per channel, I/O function per channel |
Power consumption | |
24 VDC | 1.7 W |
5 VDC | 2.3 W |
Total | 4.0 W |
Electrical isolation | |
Input/Output - PLC | Yes |
Input - Output | No |
Encoder - Input/Output | No |
Encoder - Encoder | No |
Encoder - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Digital inputs
Nominal voltage | 24 VDC |
Input circuit | Sink |
Input filter | |
Hardware | ≤12 µs |
Additional functions | 32-bit event counter, 32-bit AB counter, gate or period measurement |
Path measuring inputs/outputs
Variant | 9-pin female DSUB connector |
Outputs | 1.6 µs durational initialization pulse |
Encoder power supply | 24 VDC external power supply, distribution to encoder and short circuit protection by NC352, with configurable overvoltage/undervoltage monitoring (±10%, ±15%, ±20%, ±25%) |
Multi-magnet measurement | Yes, max. 4 magnets in total |
Supported encoder types | Ultrasonic transducer with RS422 interface (start/stop, stop, gate) |
Inputs | |
Accuracy | ±25 ppm ±5 ppm/year |
Speed measurement | Resolution = 0.1 mm/s, measurement range = ±209.7 m/s |
Path measurement | Resolution = 0.01 mm, measurement range = ±20.97 m |
Digital outputs
Nominal output current | 20 mA |
Output circuit | Source |
Output protection | Integrated protection for switching inductances, reverse polarity protection of the output power supply, PTC in the module |
Sensor power supply | External |
Additional functions | Fast comparator output (5 µs) |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 2x TB708 terminal blocks separately |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3NC352.6Description:
2005 ultrasonic path measurement module, 3 inputs for ultrasonic transducer, 3 digital inputs, 24 VDC, sink, configurable as event counter or for gate/frequency measurement or as incremental encoder input, 1 digital output, 24 VDC, 20 mA, order terminal block TB708 separately!
Mandatory Accessories
Terminal blocks
0TB708.91 | Accessory terminal block, 8-pin, cage clamp terminal block 1.5 mm² |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3NC352.6 | PDF / 1 MB |