Short description
Bus controller | CANopen master |
General information
Status indicators | Data being sent/received for RS232, bus function, module status |
Diagnostics | |
Module status | Yes, with status LED |
Bus function | Yes, with status LED |
RS232 data transfer | Yes, with status LED |
Power consumption | |
24 VDC | 1.1 W |
5 VDC | 4.4 W |
Total | 5.5 W |
Electrical isolation | |
IF1 - IF2 | Yes |
PLC - IF1 | No |
PLC - IF2 | Yes |
Certifications | |
CE | |
UL |
Interfaces
Interface IF1 | |
Type | Fieldbus Configurator RS232 online interface |
Variant | 9-pin DSUB plug |
Max. transfer rate | 9.6 kbit/s |
Interface IF2 | |
Fieldbus | CANopen master |
Type | CAN |
Variant | 9-pin DSUB plug |
Number of nodes | 126 |
Max. transfer rate | 1 Mbit/s |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order Fieldbus Configurator separately |
Dimensions | |
Width | System 2005 single-width |
Slot | |
Base unit | Yes |
Expansion unit | No |
Material number:
3EX450.76-1Description:
2005 CANopen master bus controller, electrically isolated CAN interface, max. 1 MBit/s, max. 3.5 KB input data and max. 3.5 KB output data, RS232 configuration interface
Mandatory Accessories
Optional Accessories
General | Version (Date) | Download |
---|---|---|
3EX450.X Bus Controller | PDF / 216 KB |