Short description
Module rack | 6, 9, 12 or 15 slots, optionally with or without backup battery |
General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Module rack
Number of slots | 15 |
Backup battery | The backup battery is included in delivery. |
Retention time | See the technical data of the processor module used. |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 60°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 360 mm |
Height | 165 mm |
Depth | 23 mm |
Material number:
3BP152.41Description:
2005 backplane module, 9 slots, with backup battery
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet System 2005 Module Racks | PDF / 1 MB |