General information
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
KC | Yes |
Material number:
X67BC7321Description:
X67 CAN I/O bus controller, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, LED status indicators
Certificates | Version (Date) | Download |
---|---|---|
244665 CSA HazLoc CoC X20, X67 | PDF / 158 KB | |
E115267 UL CoC X67 | PDF / 155 KB | |
TÜV 05 ATEX 7201 X | PDF / 5 MB | |
X20, X67 KC certificates | PDF / 6 MB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X67BC7321 | PDF / 830 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X67 EPLAN P8 from V2.4 | EXE / 105 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X67 | ZIP / 1 MB |