Short description
Interfaces | POWERLINK |
System module | CPU |
General information
Safety characteristics
EN ISO 13849-1:2015 | |
Category | Cat. 4 |
PL | PL e |
DC | >94% |
MTTFD per channel | 2500 years |
Mission time | Max. 20 years |
IEC 61508:2010, IEC 61511:2004, EN 62061:2013 |
|
SIL CL | SIL 3 |
SFF | >90% |
PFH / PFHd per channel | <1*10-10 |
PFH / PFHd | |
openSAFETY wired | Negligible |
openSAFETY wireless | <1*10-14 * Number of openSAFETY packets per hour |
PFD per channel | <2*10-5 |
Proof test interval (PT) | 20 years |
Functionality
Limit values for SafeDESIGNER application
Input SL / BC / X2X Link power supply
Input voltage | 24 VDC -15% / +20% |
Input current | Max. 0.25 A |
Fuse | - |
Reverse polarity protection | Yes |
Interfaces
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | 0 to 2000 m, no limitation |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | 0 to 60°C |
Vertical mounting orientation | 0 to 45°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order SafeKEY and SafeLOGIC range of functions using the X20MK configurator. X20 end cover plate (right) included in delivery 12-pin X20 terminal block, safety-keyed, included in delivery SafeKEY cover included in delivery |
Dimensions | |
Width | 62.5+0.2 mm |
Height | 99 mm |
Depth | 75 mm |
Weight | 190 g |
![](/fileadmin/X20SL8100.right-f0fab837.jpg)
Material number:
X20SL8100Description:
- openSAFETY manager for up to 100 SafeNODEs
- Flexibly programmable using Automation Studio / SafeDESIGNER
- Innovative management of safe machine options (SafeOPTION)
- Parameter and configuration management
The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.
In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed by the SafeLOGIC controller.
Mandatory Accessories
Accessories
X20MK0223 | X20 SafeKEY, 8 MB, for the X20SL81xx series, exclusively for mapp Safety, range of license functions determined via a package-based licensing model or via Technology Guarding in Automation Runtime |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20SL8100) | EXE / 6 MB | |
V4.0 HW Upgrade (X20SL8100) | EXE / 6 MB | |
V4.6 HW Upgrade (X20SL8100) | EXE / 2 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20SL810x | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Sistema library | ZIP / 336 KB |