Short description
Communication module | 3x CAN bus, 2x LIN |
General information
B&R ID code | 0x2A7E |
Status indicators | - |
Power consumption | 1 W |
Certifications | |
UN ECE-R10 | Yes |
CE | Yes |
UKCA | Yes |
Interfaces
Interface IF1 | |
Connection designation | CAN1 |
Signal | CAN bus |
Max. distance | 1000 m |
Transfer rate | Max. 1 Mbit/s |
Terminating resistor | External 120 Ω must be provided. |
Interface IF2 | |
Connection designation | CAN2 |
Signal | CAN bus |
Max. distance | 1000 m |
Transfer rate | Max. 1 Mbit/s |
Terminating resistor | External 120 Ω must be provided. |
Interface IF3 | |
Connection designation | CAN3 |
Signal | CAN bus |
Max. distance | 1000 m |
Transfer rate | Max. 1 Mbit/s |
Terminating resistor | External 120 Ω must be provided. |
Interface IF4 | |
Connection designation | LIN1 |
Signal | LIN |
Max. distance | 40 m |
Transfer rate | Max. 20 kbit/s |
Interface IF5 | |
Connection designation | LIN2 |
Signal | LIN |
Max. distance | 40 m |
Transfer rate | Max. 20 kbit/s |
Electrical properties
Electrical isolation | No |
Ambient conditions
Mechanical properties
Dimensions | |
Width | 47 mm |
Length | 95 mm |
Material number:
X90IF7L0.05-00Description:
X90 mobile IF option board, 3x CAN, 2x LIN (master), configuration using software
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.9 HW Upgrade (X90IF7L0.05-00) | EXE / 3 MB | |
V6.0 HW Upgrade (X90IF7L0.05-00) | EXE / 3 MB |
Certificates | Version (Date) | Download |
---|---|---|
UN ECE-R10 | PDF / 382 KB |
Technology Libraries | Version (Date) | Download |
---|---|---|
V4.12 CP Upgrade (CpLin) | EXE / 5 MB | |
V4.12 Library Upgrade (CpLin) | EXE / 3 MB | |
V6.0 CP Upgrade (CpLin) | EXE / 5 MB | |
V6.0 Library Upgrade (CpLin) | EXE / 3 MB |