Short description
Accessories Set consisting of 2x wiring harness with 1x mating connector X1.A, 1x mating connector X1.B
General information
Short description Connection cable for mating connector X1 to wire end sleeves
Type X90 connection cable
Cable cross section
mm² See section "Pinout".
Cable construction
Outer jacket
Material PVC
Color See section "Pinout".
Labeling At least every 25 cm
Mechanical properties
Dimensions
Length 2 m
Bend radius ≥15 mm
Can be used in cable drag chains No
Weight 2500 g
Material number:
X90CA150.02-00
Description:
X90 mobile 150, wiring harness starter set for X90CP15x, 2 m, for CMC header

Please choose country and language

B&R Logo