Short description
Accessories Set consists of: 1x mating connector X1, 1x wire cap for 48-pin mating connector, 10x female connector for 1.5 mm contacts, 50x female connector for 0.6 mm contacts, 20x blind plug for 0.6 mm contacts, 5x blind plug for 1.5 mm contacts
General information
Certifications
CE Yes
UKCA Yes
Electrical properties
Nominal voltage 12 / 24 VDC
Max. voltage 32 VDC
Nominal current 4 A for 0.6 mm connections / 10 A for 1.5 mm connections
Ambient conditions
Temperature
Operation Corresponds to the X90 module used
Mechanical properties
Weight 100 g
Vendor information
Manufacturer Molex
Manufacturer's product ID Mating connector X1: 64320-1311
Wire cap for 48-pin mating connector: 64320-1301
Female connector for 0.6 mm contacts: 0643221039
Female connector for 1.5 mm contacts: 0643231039
Blind plug for 0.6 mm contacts: 0643251010
Blind plug for 1.5 mm contacts: 0643251023
Material number:
X90TB120.01-00
Description:
X90 mobile 120, connector set for CMC header, with connector contacts and dummy plugs

Please choose country and language

B&R Logo