Short description
Interfaces 1x Ethernet (2-port switch), 2x USB, 1x X2X Link
System module Controller
General information
B&R ID code 0xF4D3
Cooling Fanless
Status indicators CPU function, Ethernet
Diagnostics
CPU function Yes, using LED status indicator
Ethernet Yes, using LED status indicator
Temperature Yes, using software register
Support
Controller redundancy No
Storage health data support Yes
ACOPOS support Yes
Visual Components support Yes
Power consumption 2.5 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
Controller
Real-time clock Retention for at least 300 hours, typ. 1000 hours at 25°C, 1 s resolution, -18 to 28 ppm accuracy at 25°C
FPU Yes
Processor
Type ARM Cortex-A9
Clock frequency 166 MHz (compatible)
L1 cache
Data code 32 kB
Program code 32 kB
L2 cache 512 kB
Integrated I/O processor Processes I/O data points in the background
Remanent variables 8 kB FRAM, retention >10 years
Shortest task class cycle time 4 ms
Typical instruction cycle time 0.0446 µs
Standard memory
RAM 128 MB DDR3 SDRAM
Application memory
Type 256 MB eMMC flash memory
Data retention 10 years
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
Interfaces
Interface IF2
Signal Ethernet
Variant 2x shielded RJ45 (switch)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF4
Type USB 1.1/2.0
Variant Type A
Max. output current 0.2 A
Interface IF5
Type USB 1.1/2.0
Variant Type A
Max. output current 0.2 A
Interface IF6
Fieldbus X2X Link master
On base module X20BB52: Compact-S PLC base module with integrated RS232 interface
X20BB53: Compact-S PLC base module with integrated RS485 interface
X20BB57: Compact-S PLC base module with integrated RS232 and CAN bus interface
Electrical properties
Electrical isolation Ethernet (IF2) isolated from other interfaces and PLC
X2X (IF6) isolated from other interfaces and PLC: Yes, with X20PS9600 / No, with X20PS9602
USB (IF4, IF5) not isolated from each other and PLC
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating" in the X20PS960x data sheet.
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x power supply module X20PS9600 or X20PS9602 separately.
Order 1x Compact-S PLC base X20BB5x separately.
Pitch
X20BB5x 37.5+0.2 mm
Material number:
X20CP0420
Description:
  • ARM Cortex-A9 processor with 166 MHz-compatible and integrated I/O processor
  • Onboard Ethernet
  • Integrated switch for efficient wiring
  • 2x onboard USB
  • 128 MB DDR3 SDRAM
  • 256 MB onboard flash drive
  • Fanless
  • No battery
  • Extremely compact

The controllers in the X20 Compact-S family are both powerful and compact. The fanless, battery-free design of these controllers means they are completely maintenance-free.

The X20CP0420 is equipped with an ARM Cortex-A9 166 MHz compatible processor, 128 MB RAM and 256 MB built-in flash drive. The FRAM for storing remanent variables has 8 kB available.

With Ethernet, USB and RS232, the controller offers plenty of communication options. An optional RS485 or CAN interface is available.

The Ethernet interface is equipped with 2 female RJ45 connections. Both connections result in an integrated switch. This makes daisy-chain wiring easy.

Mandatory Accessories
System modules for Compact-S PLCs
X20BB52 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB53 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB57 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20PS9600 X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply
X20PS9602 X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply, supply not galvanically isolated
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Optional Accessories
Technology Guard
0TGF016.01 Technology Guard (MSD) with integrated flash drive, 16 GB (MLC)
Automation Studio HW Upgrades Version (Date) Download
V4.7 HW Upgrade (X20CP0420) EXE / 2 MB
V6.0 HW Upgrade (X20CP0420) EXE / 2 MB
Certificates Version (Date) Download
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20(c)CP04xx PDF / 2 MB
Installation- / EMC-Guide PDF / 20 MB
Open Source Licenses X20CP04xx ZIP / 1 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.1 (X20CP0420) EXE / 634 KB
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20CP048x ZIP / 2 MB

Please choose country and language

B&R Logo