The following EN 61800-5-2 safety functions are integrated in the drive through the use of ACOPOSmulti SafeMOTION inverter modules and because this component is implemented in the B&R safety system. Additionally, the Safe speed, Safe position and Safe machine options are also provided for the SafeLOGIC. This means that safety functions can be combined in an application as needed.

STO STO1 SOS SS1 SS2 SLS SMS SDI SLI SLA SBC SLP SMP Safe Homing SBT RSP

Safe state

Safe state

In safety-related systems, potentially dangerous situations are simply not permitted, even if an error occurs. This is ensured by a two-channel hardware and firmware structure as well as by the system architecture.
The failsafe principle is applied here. In the event of an error, torque and power are switched off on the drive.

Safe speed and Safe position

Safe speed and Safe position

If an EnDat 2.2 safety encoder or a SinCos encoder is installed in a system, then the SafeLOGIC controller can request the current speed and position of the motor encoder over the safe network and use that information as an input signal in the safe application. The signal achieves SIL 2 with an EnDat 2.2 safety encoder and max. SIL 3 with a SinCos encoder (depending on the encoder used) as defined in EN 61508.

Safe machine options

Safe machine options

The parameters for the SafeMOTION module are set in SafeDESIGNER and transferred to the SafeLOGIC controller together with the safety application. From there, they are transferred to the SafeMOTION module.

The safe machine options are available so the parameters can be configured without using SafeDESIGNER. This makes it possible to modify the parameters of the SafeMOTION module from the standard application. The safe machine options are transferred from the standard application to the SafeLOGIC controller and stored there permanently.

Encoder

EnDat 2.2 safety encoders or SinCos measuring instruments are used to safely determine and evaluate the position or speed of the motor. Because they determine the position redundantly, they satisfy SIL 3 requirements (depending on the encoder used).

A measuring instrument list with the measuring instruments that have been tested and approved by B&R for ACOPOSmulti SafeMOTION Endat 2.2 / SinCos is also available in the Download section.

Please choose country and language

B&R Logo