8LS

b

c

d

.

ee

nnn

ff

gg

-

h

Cooling / Construction type

Size

Length

Motor encoder system

Nominal speed

Motor options

Special motor options

Motor version

Order keys only provide information about possible combinations in exceptional cases.

Information about possible combinations is available in the CAD configurator.

Cooling type / Construction type (b)

Cooling type / Construction type (b)

8LS

b

c

d

.

ee

nnn

ff

gg

-

h

8LS three-phase synchronous motors are available in cooling types 8LSA, 8LSC, 8LSO and 8LSP. All motors are based on cooling type A (elongated, slim) and can deviate in this, the cable connection or mounting type.

The cooling types are differentiated by a letter (b) in the order number.

Cooling type (b)

Connection type

Available mounting types

Mounting flange

Mounting flange and mounting base

8LSA

Self-cooling

Connector

Yes

---

8LSC

Built-in fan assembly

Connector

Yes

---

8LSO

Self-cooling

Terminal box

Yes

Yes

8LSP

Built-in fan assembly

Terminal box

---

Yes

8LSA

Cooling type 8LSA is self-cooling and has a slim, elongated design.

These motors must be attached to the machine with the mounting flange, which also serves as a cooling surface.

8LSC

Cooling type 8LSC is based on motors with cooling type 8LSA. These motors are externally cooled and differ only by a fan assembly mounted in the area of the B-side bearing.

These motors must be attached to the machine with the mounting flange, which also serves as a cooling surface.

Depending on the mounting situation, the attached fan assembly increases the nominal torque (MN), nominal current (IN), stall torque (M0) and stall current (I0) by 30% compared to the motors with cooling type 8LSA.

8LSO

Cooling type 8LSO is self-cooling and has a slim, elongated design.

These motors can be mounted to the machine with the mounting flange, which also serves as a cooling surface, or with the mounting base. If the motor is only mounted with the mounting base and not with the mounting flange, the continuous power is reduced in S1 operation.

8LSP

Cooling type 8LSP is based on motors with cooling type 8LSO. These motors are externally cooled and differ only by a fan assembly mounted in the area of the B-side bearing.

These motors can be mounted to the machine with the mounting flange, which also serves as a cooling surface, or with the mounting base. If the motor is only mounted with the mounting base and not with the mounting flange, the continuous power is reduced in S1 operation.

Depending on the mounting situation, the attached fan assembly increases the nominal torque (MN), nominal current (IN), stall torque (M0) and stall current (I0) by 30% compared to the motors with cooling type 8LSO.

For transport reasons, this cooling type always has mounting base.

Size (c)

Size (c)

8LS

b

c

d

.

ee

nnn

ff

gg

-

h

8LS three-phase synchronous motors are available in various sizes (2, A, 3 ... 9). These differ in dimensions (especially flange dimensions) and power data.

The sizes are differentiated by a character (c) in the order number. The larger this number, the larger the flange dimensions and power data of the respective motor.

Availability

Available sizes (c)

8LSx2

8LSxA

8LSx3

8LSx4

8LSx5

8LSx6

8LSx7

8LSx8

8LSx9

Flange size [mm]

58

70

91.3

100

142

190

190

240

269.9

8LSA

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

---

8LSC

---

---

---

Yes

Yes

Yes

Yes

Yes

---

8LSO

---

---

---

---

---

---

---

---

Yes

8LSP

---

---

---

---

---

---

---

---

Yes

Length (d)

Length (d)

8LS

b

c

d

.

ee

nnn

ff

gg

-

h

8LS three-phase synchronous motors are available in different lengths. These differ in the power data with identical flange dimensions.

The lengths are differentiated by a number (d) in the order number. The larger this number, the longer the respective motor.

Availability

Available lengths (d)

8LSxx2

8LSxx3

8LSxx4

8LSxx5

8LSxx6

8LSxx7

8LSxx8

8LSxxA

8LSxxB

8LSxxC

8LSA2

---

Yes

Yes

Yes

Yes

---

---

---

---

---

8LSAA

Yes

Yes

Yes

---

---

---

---

---

---

---

8LSA3

---

Yes

Yes

Yes

Yes

Yes

---

---

---

---

8LSA4 / 8LSC4

---

Yes

Yes

Yes

Yes

---

---

---

---

---

8LSA5 / 8LSC5

---

Yes

Yes

Yes

Yes

Yes

---

Yes

Yes

Yes

8LSA6 / 8LSC6

---

Yes

Yes

Yes

Yes

---

---

---

---

---

8LSA7 / 8LSC7

---

Yes

Yes

Yes

Yes

Yes

Yes

---

---

---

8LSA8 / 8LSC8

---

Yes

Yes

Yes

Yes

---

---

---

---

---

8LSO9 / 8LSP9

---

Yes

Yes

Yes

Yes

---

---

---

---

---

Motor encoder systems (ee)

8LS

b

c

d

.

ee

nnn

ff

gg

-

h

8LS three-phase synchronous motors are available with EnDat encoders as well as resolvers. The motor encoder system is specified as part of the order number in the form of a 2-digit code (ee).

Resolver

A resolver is an analog encoder system. Resolvers are particularly robust against vibrations and high operating temperatures. Their disadvantage is the low precision of 6-10 arcminutes. There is still no multi-turn variant with resolvers.

Technical data

Order code (ee)

R0

R2

Precision [']

10

6

Vibration during operation [m/s2]

10 < f ≤ 500 Hz: ≤196

55 < f ≤ 2000 Hz: <500

Shock during operation [m/s2] (11 ms duration)

≤981

≤1000

Availability

Available resolvers / Order code (ee)

R0

R2

8LSA2...-3

Yes

---

8LSAA...-3

Yes

---

8LSA3/4/5/6/7/8...-3

---

Yes

8LSx5A/B/C...-3

---

Yes

8LSC...-3

---

Yes

8LSO...-3

8LSP...-3

---

Yes

Digital encoders - EnDat

Digital encoders use a serial transfer protocol. This protocol is called EnDat. The EnDat protocol is a developed standard that incorporates the advantages of absolute and incremental position measurement and also offers a read/write parameter memory in the encoder. The embedded parameter chip is stored by B&R in this encoder memory. This data and the B&R ACOPOS systems form a plug-and-play drive solution. Absolute positioning can be used within a revolution with the single-turn variants. A homing procedure is not required because of the absolute position measurement. For applications where the motor covers several revolutions for positioning, a multi-turn encoder that can save up to 65535 revolutions can be used. A solution with a single-turn encoder variant with a homing procedure is also possible. In EnDat 2.1 analog/digital sampling, a very fine resolution is achieved by the evaluation modules developed by B&R.

For the advanced, fully digital EnDat 2.2 protocol, the positions are generated directly in the encoder and communicated serially with the drive system. This transfer is very robust in relation to disturbances and is even certified for safety applications.

EnDat 2.2 is therefore to be preferred over the older EnDat 2.1 variant.

Inductive EnDat encoders for sizes 2 and A

Technical data

Encoder type / Order code (ee)

D8

D9

S8

S9

Operating principle

Inductive

EnDat protocol

2.2

2.2

2.2

2.2

Functional safety1)

Yes

Yes

Yes

Yes

Single-turn/Multi-turn

S

M

S

M

Revolutions

1

4096

1

4096

Resolution

[bits single-turn / bits multi-turn]

19/0

19/12

19/0

19/12

Precision ["]

120

Cutoff frequency ≥ [kHz]

Digital pos. in the encoder

Stator - Vibration during operation

Max. [m/s2]

400

Rotor - Vibration during operation

Max. [m/s2]

600

Max. shock during operation [m/s2]

2000

Probability of dangerous failure per hour (PFH) SIL 2

≤15 * 10-9

Manufacturer's product ID

ECI 1119 FS EnDat22

EQI 1131 FS EnDat22

ECI 1119 FS EnDat22

EQI 1131 FS EnDat22

1)See appendix B "Safety level overview for ACOPOS product family safety functions" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com).
There are additional limitations when combining B&R motors with a gearbox, see section "1.2.1 ACOPOSmulti SafeMOTION EnDat 2.2 and ACOPOS P3 SafeMOTION" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com).

Availability

Available encoders / Order code (ee)

D8

D9

S8

S9

8LSx2...-3

Yes

Yes

Yes

Yes

8LSAA...-3

Yes

Yes

---

---

Optical EnDat encoders for sizes 2 and A

Technical data

Encoder type / Order code (ee)

E4

E5

D4

D5

Operating principle

Optical

EnDat protocol

2.1

2.1

2.2

2.2

Functional safety1)

---

---

Yes

Yes

Single-turn/Multi-turn

S

M

S

M

Revolutions

1

4096

1

4096

Resolution

[bits single-turn / bits multi-turn]

13/0

13/12

23/0

23/12

Precision ["]

60

Cutoff frequency ≥ [kHz]

190

Digital pos. in the encoder

Stator - Vibration during operation

Max. [m/s2]

200

Rotor - Vibration during operation

Max. [m/s2]

200

Max. shock during operation [m/s2]

1000

Probability of dangerous failure per hour (PFH) SIL 2

---

---

≤15 * 10-9

Manufacturer's product ID

ECN 1113 EnDat01

EQN 1125 EnDat01

ECN 1123 FS EnDat22

EQN 1135 FS EnDat22

1)See appendix B "Safety level overview for ACOPOS product family safety functions" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com.).
There are additional limitations when combining B&R motors with a gearbox, see section "1.2.1 ACOPOSmulti SafeMOTION EnDat 2.2 and ACOPOS P3 SafeMOTION" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com).

Availability

Available encoders / Order code (ee)

E4

E5

D4

D5

8LSx2...-3

Yes

Yes

Yes

Yes

8LSAA...-3

Yes

Yes

Yes

Yes

Inductive EnDat encoders for sizes 3 - 9

Technical data

Encoder type / Order code (ee)

EA

EB

DA

DB

SA

SB

Operating principle

Inductive

EnDat protocol

2.1

2.1

2.2

2.2

2.2

2.2

Functional safety1)

---

---

Yes

Yes

Yes

Yes

Single-turn/Multi-turn

S

M

S

M

S

M

Revolutions

1

4096

1

4096

1

4096

Resolution

[bits single-turn / bits multi-turn]

19/0

19/12

19/0

19/12

19/0

19/12

Precision ["]

180

65

Cutoff frequency ≥ [kHz]

6

Digital pos. in the encoder

Stator - Vibration during operation

Max. [m/s2]

200

400

Rotor - Vibration during operation

Max. [m/s2]

200

600

Max. shock during operation [m/s2]

2000

2000

Probability of dangerous failure per hour (PFH) SIL 2

---

---

≤15 * 10-9

Manufacturer's product ID

ECI 1319
EnDat01

EQI 1331
EnDat01

ECI 1319 FS
EnDat22

EQI 1331 FS
EnDat22

ECI 1319 FS
EnDat22

EQI 1331 FS
EnDat22

1)See appendix B "Safety level overview for ACOPOS product family safety functions" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com.).
There are additional limitations when combining B&R motors with a gearbox, see section "1.2.1 ACOPOSmulti SafeMOTION EnDat 2.2 and ACOPOS P3 SafeMOTION" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com).

Availability

Available encoders / Order code (ee)

EA

EB 3)

DA

DB

SA

SB

8LSx2...-3

---

---

---

---

---

---

8LSx3/4/5/6/7/8...-32)

Yes

Yes

Yes

Yes

Yes

Yes

8LSx5A/B/C...-3

---

---

Yes

Yes

Yes

Yes

8LSO93/94...-3

8LSP93/94...-3

---

---

Yes

Yes

Yes

Yes

8LSO95/96...-3

8LSP95/96...-3

---

---

---

---

---

---

2)Not valid for 8LSx5A/B/C...-3
3)Encoder type EB requires at least the following versions (ACP10_SYS version or firmware version) of the ACOPOS operating systems:
  • ACOPOS: V2.090 or later
  • ACOPOSmulti: V2.031 or later
  • Optical EnDat encoders for sizes 3 - 9

    Technical data

    Encoder type / Order code (ee)

    E0

    E1

    D0

    D1

    S0

    S1

    Operating principle

    Optical

    EnDat protocol

    2.1

    2.1

    2.2

    2.2

    2.2

    2.2

    Functional safety1)

    ---

    ---

    Yes

    Yes

    Yes

    Yes

    Single-turn/Multi-turn

    S

    M

    S

    M

    S

    M

    Revolutions

    1

    4096

    1

    4096

    1

    4096

    Resolution

    [bits single-turn / bits multi-turn]

    13/0

    13/12

    25/0

    25/12

    25/0

    25/12

    Precision ["]

    60

    20

    Cutoff frequency ≥ [kHz]

    130

    Digital pos. in the encoder

    Stator - Vibration during operation

    Max. [m/s2]

    300

    Rotor - Vibration during operation

    Max. [m/s2]

    300

    Max. shock during operation [m/s2]

    2000

    Probability of dangerous failure per hour (PFH) SIL 2

    ---

    ---

    ≤10 * 10-9

    Manufacturer's product ID

    ECN 1313
    EnDat01

    EQN 1325
    EnDat01

    ECN 1325 FS
    EnDat22

    EQN 1337 FS
    EnDat22

    ECN 1325 FS
    EnDat22

    EQN 1337 FS
    EnDat22

    1)See appendix B "Safety level overview for ACOPOS product family safety functions" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com.).
    There are additional limitations when combining B&R motors with a gearbox, see section "1.2.1 ACOPOSmulti SafeMOTION EnDat 2.2 and ACOPOS P3 SafeMOTION" in the SafeMOTION user's manual (MAACPMSAFEMC-ENG) in the Downloads section of the B&R website (www.br-automation.com).

    Availability

    Available encoders / Order code (ee)

    E0

    E1

    D0

    D1

    S0

    S1

    8LSx2...-3

    ---

    ---

    ---

    ---

    ---

    ---

    8LSx3/4/5/6/7/8...-3

    8LSx5A/B/C...-3

    Yes

    Yes

    Yes

    Yes

    Yes

    Yes

    8LSO...-3

    8LSP...-3

    ---

    ---

    Yes

    Yes

    Yes

    Yes

    Nominal speed (nnn)

    Nominal speed (nnn)

    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    8LS three-phase synchronous motors are available with different nominal speeds.

    The nominal speed is specified as part of the order number in the form of a 3-digit code (nnn).

    Order code (nnn)

    011

    013

    015

    020

    022

    030

    040

    045

    060

    Nominal speed nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA - Availability

    8LSA2

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA23

    ---

    ---

    ---

    ---

    ---

    ---

    ---

    ---

    Yes

    8LSA24

    ---

    ---

    ---

    ---

    ---

    ---

    ---

    ---

    Yes

    8LSA25

    ---

    ---

    ---

    ---

    ---

    ---

    ---

    Yes

    Yes

    8LSA26

    ---

    ---

    ---

    ---

    ---

    ---

    ---

    Yes

    Yes

    8LSAA

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSAA

    ---

    ---

    ---

    ---

    ---

    Yes

    ---

    Yes

    Yes

    8LSA3

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA33

    ---

    ---

    ---

    ---

    ---

    Yes

    ---

    Yes

    Yes

    8LSA34

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA35

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA36

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA37

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA4

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA43

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA44

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA45

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA46

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSA5

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA53

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA54

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA55

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA56

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA57

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA5A

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA5B

    ---

    ---

    ---

    ---

    Yes

    Yes

    Yes

    ---

    ---

    8LSA5C

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSA6

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA63

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA64

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA65

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA66

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA7

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA73

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA74

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSA75

    Yes

    ---

    ---

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSA76

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSA77

    ---

    ---

    ---

    ---

    ---

    Yes

    ---

    ---

    ---

    8LSA78

    ---

    ---

    ---

    ---

    ---

    Yes

    ---

    ---

    ---

    8LSA8

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSA83

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSA84

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSA85

    ---

    ---

    Yes

    Yes

    ---

    ---

    ---

    ---

    ---

    8LSA86

    ---

    ---

    Yes

    Yes

    ---

    ---

    ---

    ---

    ---

    8LSC - Availability

    8LSC4

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSC43

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSC44

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSC45

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSC46

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    Yes

    8LSC5

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSC53

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC54

    Yes

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC55

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC56

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC57

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC5A

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC5B

    ---

    ---

    ---

    Yes

    Yes

    Yes

    Yes

    ---

    ---

    8LSC5C

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSC6

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSC63

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC64

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC65

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC66

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC7

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSC73

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC74

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    Yes

    ---

    8LSC75

    ---

    ---

    ---

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSC76

    ---

    ---

    Yes

    ---

    ---

    Yes

    ---

    ---

    ---

    8LSC77

    ---

    ---

    ---

    ---

    ---

    Yes

    ---

    ---

    ---

    8LSC78

    ---

    ---

    ---

    ---

    ---

    Yes

    ---

    ---

    ---

    8LSC8

    Available nominal speeds nN [rpm]

    1100

    1300

    1500

    2000

    2200

    3000

    4000

    4500

    6000

    8LSC83

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSC84

    ---

    ---

    Yes

    ---

    Yes

    Yes

    ---

    ---

    ---

    8LSC85

    ---

    ---

    Yes

    Yes

    ---

    ---

    ---

    ---

    ---

    8LSC86

    ---

    ---

    Yes

    Yes

    ---

    ---

    ---

    ---

    ---

    8LSO / 8LSP - Availability

    8LSO9

    Available nominal speeds nN [rpm]

    1300

    1500

    2200

    8LSO93

    Yes

    Yes

    Yes

    8LSO94

    Yes

    Yes

    Yes

    8LSO95

    Yes

    Yes

    Yes

    8LSO96

    Yes

    Yes

    Yes

    8LSP9

    Available nominal speeds nN [rpm]

    1300

    1500

    2200

    8LSP93

    Yes

    Yes

    Yes

    8LSP94

    Yes

    Yes

    Yes

    8LSP95

    Yes

    Yes

    Yes

    8LSP96

    Yes

    Yes

    Yes

    Motor options (ff)

    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    See the following table for the corresponding code (ff) in the order key.
    The first position in the code (ff) defines the connection direction with options Cx, Dx and Sx. The second position (e.g. x0, x1, x2, x3 ... xA, xB, xC) defines all other motor options according to the table.

    • The combination "reinforced holding brake" with special motor option "reinforced A-side bearing" is not possible.
    • Motors with reinforced bearings cannot be combined with gearboxes.
    • A reinforced holding break is not available for 8LSA2, 8LSC2, 8LSAA, 8LSA8 or 8LSC8.
    • A standard brake and reinforced holding brake are not available for 8LSA5C for technical reasons.

    Motor option

    Order code (ff)

    Connection direction

    Oil seal

    Holding brake

    Shaft end

    Straight (top connector)

    Encoder and power cable: Separated with their own connections

    ---

    ---

    Smooth shaft

    C0

    ---

    ---

    With key

    C1

    ---

    Standard holding brake

    Smooth shaft

    C2

    ---

    With key

    C3

    ---

    Heavy-duty holding brake

    Smooth shaft

    C4

    ---

    With key

    C5

    Yes

    ---

    Smooth shaft

    C6

    Yes

    ---

    With key

    C7

    Yes

    Standard holding brake

    Smooth shaft

    C8

    Yes

    With key

    C9

    Yes

    Heavy-duty holding brake

    Smooth shaft

    CA

    Yes

    With key

    CB

    ---

    Special-purpose holding brake2)

    Smooth shaft

    CC

    ---

    With key

    CD

    Yes

    Smooth shaft

    CE

    Yes

    With key

    CF

    Angled (swivel)

    Encoder and power cable: Separated with their own connections

    ---

    ---

    Smooth shaft

    D0

    ---

    ---

    With key

    D1

    ---

    Standard holding brake

    Smooth shaft

    D2

    ---

    With key

    D3

    ---

    Heavy-duty holding brake

    Smooth shaft

    D4

    ---

    With key

    D5

    Yes

    ---

    Smooth shaft

    D6

    Yes

    ---

    With key

    D7

    Yes

    Standard holding brake

    Smooth shaft

    D8

    Yes

    With key

    D9

    Yes

    Heavy-duty holding brake

    Smooth shaft

    DA

    Yes

    With key

    DB

    ---

    Special-purpose holding brake2)

    Smooth shaft

    DC

    ---

    With key

    DD

    Yes

    Smooth shaft

    DE

    Yes

    With key

    DF

    Single-cable solution (hybrid), angled, swivel connector

    Encoder and power cable: Combined in one cable

    ---

    ---

    Smooth shaft

    S0

    ---

    ---

    With key

    S1

    ---

    Standard holding brake

    Smooth shaft

    S2

    ---

    With key

    S3

    ---

    Heavy-duty holding brake

    Smooth shaft

    S4

    ---

    With key

    S5

    Yes

    ---

    Smooth shaft

    S6

    Yes

    ---

    With key

    S7

    Yes

    Standard holding brake

    Smooth shaft

    S8

    Yes

    With key

    S9

    Yes

    Heavy-duty holding brake

    Smooth shaft

    SA

    Yes

    With key

    SB

    ---

    Special-purpose holding brake2)

    Smooth shaft

    SC

    ---

    With key

    SD

    Yes

    Smooth shaft

    SE

    Yes

    With key

    SF

    2)The "special-purpose holding brake" is only available in combination with a "reinforced A-side bearing". See "Special motor options (gg) 8LSA / 8LSC".
    Availability of single-cable solution (hybrid)

    Availability of single-cable solution (hybrid)

    There is no single-cable solution (hybrid) available for resolvers and EnDat 2.1 encoders.

    The single-cable solution (hybrid) is only possible for motors with connector size 1.0 (built-in connector on the motor side) and therefore generally up to size/length 65.

    The following exceptions apply to individual motors with size/length 5A, 5B and 5C. The listed motors are therefore not available as a single-cable solution (hybrid).

    Cooling type A

    Speed

    Connector size

    Single-cable solution (hybrid) available

    8LSA5A.ee045ffgg-3

    4500

    1.5

    ---

    8LSA5B.ee030ffgg-3

    3000

    1.5

    ---

    8LSA5B.ee040ffgg-3

    4000

    1.5

    ---

    8LSA5C.ee022ffgg-3

    2200

    1.5

    ---

    8LSA5C.ee030ffgg-3

    3000

    1.5

    ---

    Cooling type C

    Speed

    Connector size

    Single-cable solution (hybrid) available

    8LSC5A.ee045ffgg-3

    4500

    1.5

    ---

    8LSC5B.ee030ffgg-3

    3000

    1.5

    ---

    8LSC5B.ee040ffgg-3

    4000

    1.5

    ---

    8LSC5C.ee022ffgg-3

    2200

    1.5

    ---

    8LSC5C.ee030ffgg-3

    3000

    1.5

    ---

    8LSA66 / 8LSC66 - Availability

    Cooling type A

    Speed

    Connector size

    Single-cable solution (hybrid) available

    8LSA66.ee015ffgg-3

    1500

    1

    Yes

    8LSA66.ee022ffgg-3

    2200

    1

    Yes

    8LSA66.ee030ffgg-3

    3000

    1

    Yes

    8LSA66.ee045ffgg-3

    4500

    1.5

    ---

    Cooling type C

    Speed

    Connector size

    Single-cable solution (hybrid) available

    8LSC66.ee015ffgg-3

    1500

    1

    Yes

    8LSC66.ee022ffgg-3

    2200

    1

    Yes

    8LSC66.ee030ffgg-3

    3000

    1

    Yes

    8LSC66.ee045ffgg-3

    4500

    1.5

    ---

    8LSA7 / 8LSC7 - Availability

    Cooling type A

    Speed

    Connector size

    Single-cable solution (hybrid) available

    8LSA73.ee030ffgg-3

    3000

    1

    Yes

    8LSA73.ee045ffgg-3

    4500

    1.5

    ---

    8LSA74.ee015ffgg-3

    1500

    1

    Yes

    8LSA74.ee020ffgg-3

    2000

    1

    Yes

    8LSA74.ee022ffgg-3

    2200

    1

    Yes

    8LSA74.ee030ffgg-3

    3000

    1

    Yes

    8LSA74.ee045ffgg-3

    4500

    1.5

    ---

    8LSA75.ee015ffgg-3

    1500

    1

    Yes

    8LSA75.ee020ffgg-3

    2000

    1

    Yes

    8LSA75.ee022ffgg-3

    2200

    1

    Yes

    8LSA75.ee030ffgg-3

    3000

    1

    Yes

    8LSA76.ee015ffgg-3

    1500

    1.5

    ---

    8LSA76.ee030ffgg-3

    3000

    1.5

    ---

    Cooling type C

    Speed

    Connector size

    Single-cable solution (hybrid) available

    8LSC73.ee030ffgg-3

    3000

    1

    Yes

    8LSC73.ee045ffgg-3

    4500

    1.5

    ---

    8LSC74.ee020ffgg-3

    2000

    1

    Yes

    8LSC74.ee022ffgg-3

    2200

    1

    Yes

    8LSC74.ee030ffgg-3

    3000

    1

    Yes

    8LSC74.ee045ffgg-3

    4500

    1.5

    ---

    8LSC75.ee030ffgg-3

    3000

    1.5

    ---

    8LSC76.ee030ffgg-3

    3000

    1.5

    ---

    All other lengths for size 7 are equipped with connector size 1.5 and therefore not available for the single-cable solution (hybrid).

    8LSA8 / 8LSC8 - Availability

    Size 8 motors (connector size 1.5) are not available for the single-cable solution (hybrid).

    Connection direction

    Connection direction

    8LSA and 8LSC three-phase synchronous motors are available with 3 different connection options.

    Straight built-in connector

    Connection direction: Straight (top)

    Encoder and power cable: Separated with their own connections

    Angled built-in connector

    Connection direction: Angled (swivel connector)

    Encoder and power cable: Separated with their own connections

    Check the angle specifications (max. 200-220°) and the feasibility with regard to requirements using the CAD configurator (cad.br-automation.com).

    Single-cable solution (hybrid)

    Connection direction: Angled, swivel connector

    Encoder and power cable: Combined in one cable

    8LSC three-phase synchronous motors are only available at the factory with one possible fan connection direction.

    Fan connector

    Connection direction: Angled

    Other connection directions are possible, but must be implemented by the user. The junction box and cover with fan can be rotated in 90° steps; care must be taken to avoid a possible collision with the motor connections.

    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    See the following table for the corresponding code (ff) in the order key.

    Applies to all options:

    The terminal box is always located on top; the cable outlet / connection direction is shown in the options table.

    The encoder connection is straight and facing the connection direction.

    Motor option

    Availability

    Order code (ff)

    Installation type

    Connection direction

    Oil seal

    Holding brake

    Shaft end

    8LSO

    8LSP

    Flange

    270° (right)

    ---

    ---

    Smooth shaft

    Yes

    ---

    A0

    ---

    ---

    With key

    Yes

    ---

    A1

    Yes

    ---

    Smooth shaft

    Yes

    ---

    A6

    Yes

    ---

    With key

    Yes

    ---

    A7

    Flange/Foot

    ---

    ---

    Smooth shaft

    Yes

    Yes

    B0

    ---

    ---

    With key

    Yes

    Yes

    B1

    Yes

    ---

    Smooth shaft

    Yes

    Yes

    B6

    Toothed shaft1)

    Yes

    ---

    With key

    Yes

    Yes

    B7

    Flange

    90° (left)

    ---

    ---

    Smooth shaft

    Yes

    ---

    E0

    ---

    ---

    With key

    Yes

    ---

    E1

    Yes

    ---

    Smooth shaft

    Yes

    ---

    E6

    Yes

    ---

    With key

    Yes

    ---

    E7

    Flange/Foot

    ---

    ---

    Smooth shaft

    Yes

    Yes

    F0

    ---

    ---

    With key

    Yes

    Yes

    F1

    Yes

    ---

    Smooth shaft

    Yes

    Yes

    F6

    Toothed shaft1)

    Yes

    ---

    With key

    Yes

    Yes

    F7

    Flange

    180° (B-side bearing)

    ---

    ---

    Smooth shaft

    Yes

    ---

    J0

    ---

    ---

    With key

    Yes

    ---

    J1

    Yes

    ---

    Smooth shaft

    Yes

    ---

    J6

    Yes

    ---

    With key

    Yes

    ---

    J7

    Flange/Foot

    ---

    ---

    Smooth shaft

    Yes

    Yes

    K0

    ---

    ---

    With key

    Yes

    Yes

    K1

    Yes

    ---

    Smooth shaft

    Yes

    Yes

    K6

    Toothed shaft1)

    Yes

    ---

    With key

    Yes

    Yes

    K7

    Flange

    0° (A-side bearing)

    ---

    ---

    Smooth shaft

    Yes

    ---

    N0

    ---

    ---

    With key

    Yes

    ---

    N1

    Yes

    ---

    Smooth shaft

    Yes

    ---

    N6

    Yes

    ---

    With key

    Yes

    ---

    N7

    Flange/Foot

    ---

    ---

    Smooth shaft

    Yes

    Yes

    P0

    ---

    ---

    With key

    Yes

    Yes

    P1

    Yes

    ---

    Smooth shaft

    Yes

    Yes

    P6

    Toothed shaft1)

    Yes

    ---

    With key

    Yes

    Yes

    P7

    1)The "toothed shaft" is only available as a special motor option (gg) with code 44.
    See "Special motor options (gg) 8LSO / 8LSP".
    Mounting type

    Mounting type

    Cooling type 8LSO is available with the mounting flange as well as the mounting flange and mounting base.

    Cooling type 8LSP is always equipped with a mounting flange and mounting base.

    If the motor is equipped with a mounting flange and mounting base, then installation takes place either on the mounting flange or the mounting base.

    Mounting flange

    Mounting flange and mounting base

    8LSO

    8LSO

    8LSP

    Connection direction

    Connection direction

    8LSO and 8LSP three-phase synchronous motors are available with a terminal box and 4 different connection directions.

    90°

    180°

    270°

    270°

    With the 8LSP three-phase synchronous motor, the fan connection direction is always 270°.

    Special motor options (gg)

    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    The respective special motor option is specified as part of the order number in the form of a 2-digit code (gg).

    The code (ff) for the motor options is limited by the special motor option (gg), or further codes (ff) are necessary when using the special-purpose holding brake. For the additional (ff) codes when using a special-purpose holding brake, see this section.

    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    Reinforced A-side bearing

    8LSA and 8LSC three-phase synchronous motors with sizes 4 - 8 are available with special motor option "Reinforced A-side bearing".
    The reinforced A-side bearing allows increased radial and axial forces (Fr and Fa) to be absorbed at the shaft end. For specifications for determining the permissible radial and axial forces, see the corresponding motor data.

    Motors with special motor option "reinforced A-side bearing" have increased values for the dimensions of the motor shaft and the total length (in relation to motors with standard bearings).

    For the exact dimensions, see the technical data of the respective 8LS three-phase synchronous motors.

    Fan 230 VAC

    Cooling type C (8LSC) can be equipped with the 24 VDC fan (standard fan) or 230 VAC fan (special motor option).

    Availability of special motor options

    Availability of special motor options

    The availability of the special motor options depends on the cooling type (8LSA / 8LSC), size (4 - 8) and motor option (ff). For the availability of special motor options, see the following tables.

    Cooling type

    Order code­ (gg)

    Special motor option1)

    Standard fan
    24 VDC­

    8LSA...

    8LSA... / 8LSC...

    Reinforced A-side bearing

    230 VAC fan

    ...2, ...A, ...3

    ...4, ...5, ...6, ...7, ...8

    8LSA

    00

    ---

    ---

    ---

    Yes

    Yes

    8LSA

    04

    Yes

    ---

    ---

    ---

    Yes

    8LSC

    00

    ---

    Yes

    ---

    ---

    Yes

    8LSC

    05

    ---

    ---

    Yes

    ---

    Yes

    8LSC

    11

    Yes

    ---

    Yes

    ---

    Yes

    1)Motor options "Standard holding brake" and "Increased holding brake" cannot be ordered in combination with special motor option "Reinforced A-side bearing".
    Permissible combinations

    Permissible combinations

    Permissible combinations (without holding brake)

    The following combinations are available with special motor option reinforced A-side bearing (gg).

    Order code

    Options (ff)

    Special­ motor options­ (gg)

    (ff)

    (gg)

    8LSA

    (gg)

    8LSC

    Connector direction­

    Shaft sealing ring­

    Shaft end

    C0

    04

    (Self-cooled­)

    11

    (Standard fan 24 VDC­)

    Straight (top connector)

    ---

    Smooth shaft

    Reinforced A-side bearing 

    C1

    ---

    Keyed shaft

    C6

    Yes

    Smooth shaft

    C7

    Yes

    Keyed shaft

    D0

    Angled (swivel)

    ---

    Smooth shaft

    D1

    ---

    Keyed shaft

    D6

    Yes

    Smooth shaft

    D7

    Yes

    Keyed shaft

    S0

    Single-cable solution (hybrid)

    Angled, swivel connector

    ---

    Smooth shaft

    S1

    ---

    Keyed shaft

    S6

    Yes

    Smooth shaft

    S7

    Yes

    Keyed shaft


    Permissible combinations (with special-purpose holding brake for reinforced A-side bearing)

    The following combinations are available with special motor option reinforced A-side bearing (gg).

    Order code

    Options

    Special­ motor options­ (gg)

    (ff)

    (gg)

    8LSA

    (gg)

    8LSC

    Connector direction­

    Shaft sealing ring­

    Shaft end

    CC

    04

    (Self-cooled­)

    11

    (Standard fan 24 VDC­)

    Straight (top connector)

    ---

    Smooth shaft

    Reinforced A-side bearing

    +

    Special­ holding brake­

    CD

    ---

    Keyed shaft

    CE

    Yes

    Smooth shaft

    CF

    Yes

    Keyed shaft

    DC

    Angled (swivel)

    ---

    Smooth shaft

    DD

    ---

    Keyed shaft

    DE

    Yes

    Smooth shaft

    DF

    Yes

    Keyed shaft

    SC

    Single-cable solution (hybrid)

    Angled, swivel connector

    ---

    Smooth shaft

    SD

    ---

    Keyed shaft

    SE

    Yes

    Smooth shaft

    SF

    Yes

    Keyed shaft

    Special-purpose holding brake for reinforced A-side bearing

    Special-purpose holding brake for reinforced A-side bearing

    A special-purpose holding brake is required for special motor option "Reinforced A-side bearing" in conjunction with a holding brake.

    The holding brake is a permanent magnet brake and can be controlled by the B&R drive system. Based on principle, this type of holding brake exhibits a minimal amount of backlash. Voltage (see the technical data) must be applied to release the brake.

    The brake is designed as a holding brake. It not permitted to be used for operational braking! Under these conditions, the brake has a service life of approximately 5,000,000 cycles (opening and closing the brake is one cycle). Loaded braking during an emergency stop is permitted but reduces its service life.

    The required brake holding torque is determined based on the actual load torque. It is recommended by the brake manufacturer to take into account a safety factor of 2.

    The holding brake is not intended for normal braking. The maximum motor torque far exceeds the holding torque for the brake.

    If the holding brake should be used for the purpose of protecting personnel, the user must check via the MTTF values of the respective holding brake whether the performance level per EN ISO 13849 required for the respective application can be achieved with this holding brake. B&R recommends cyclical function testing of the holding brake.

    8LSA4

    8LSC4

    8LSA5

    8LSC5

    8LSA6

    8LSC6

    8LSA71)

    8LSC71)

    8LSA8

    8LSC8

    Holding torque MBr [Nm]

    8

    28

    120

    Connected load POn [W]

    16

    26

    50

    Supply current IOn [A]

    0.67

    1.08

    1.51

    Supply voltage UOn [V]

    24 (+6% / -10%)

    Moment of inertia JBr [kgcm²]

    1.84

    10.2

    58.9

    MTTF[h]

    12,060,000

    48,760,000

    5,510,000

    1)Only available for 8LSA73 / 8LSA74 and 8LSC73 / 8LSC74.


    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    The special motor option is specified as part of the order number in the form of a 2-digit code (gg).

    No special motor option

    If no special motor option is desired, the two-character code (gg) as part of the order number only provides information about the cooling type.

    Order code

    Standard fan
    24 VDC

    Cooling type

    (gg)

    8LSO9

    00

    ---

    No special motor option

    8LSP9

    05

    Yes

    Toothed shaft for 8LSO / 8LSP

    The toothed shaft manufactured per ANSI B 92.1 is available as special motor option 44 for speeds 1300 and 1500.

    The toothed shaft is only available with special motor options (ff). Note that the code (ff) in chapter section "Motor options (ff) 8LSO / 8LSP" is specified with a smooth shaft, which becomes a toothed shaft due to special motor option 44, however.

    Order code

    Motor option (ff)

    Standard fan
    24 VDC­

    Cooling type

    (ff)

    (gg)

    Mounting type

    Connection direction

    Oil seal

    8LSO9

    B6

    44

    Flange/Foot

    270° (right)

    Yes

    ---

    F6

    90° (left)

    Yes

    ---

    K6

    180° (B-side bearing)

    Yes

    ---

    P6

    0° (A-side bearing)

    Yes

    ---

    8LSP9

    B6

    44

    Flange/Foot

    270° (right)

    Yes

    Yes

    F6

    90° (left)

    Yes

    Yes

    K6

    180° (B-side bearing)

    Yes

    Yes

    P6

    0° (A-side bearing)

    Yes

    Yes

    Motor version (h)

    Motor version (h)

    8LS

    b

    c

    d

    .

    ee

    nnn

    ff

    gg

    -

    h

    The motor version is specified as a code (h) in the order number. Motor version 3 is currently valid.

    Example order 1

    Example order 1

    A three-phase synchronous motor of type 8LSA45 with a nominal speed of 3000 rpm was selected for an application. Because of the construction, the cables can only be connected on the top side of the motor ("top" connection direction). The motor should also be equipped with a holding brake, a keyed shaft and a 32-line EnDat single-turn encoder.

    The code (ee) for the encoder system is EA.

    The (nnn) code for a nominal speed of 3000 rpm is 030.

    The code (ff) for the other options (oil seal, holding brake, keyed shaft and connection direction) is C3.

    The order number for the necessary motor is therefore 8LSA45.EA030C300-3.

    Example order 2

    Example order 2

    A three-phase synchronous motor of type 8LSA56 with a nominal speed of 4500 rpm was selected for an application. Because of the construction, cables can only be connected to the rear of the motor (swivel connectors). They should also take up as little space as possible. The single-cable solution (hybrid) is desired. The motor should also be equipped with a holding brake, smooth shaft, oil seal and 32-line EnDat multi-turn encoder.

    The code (ee) for the encoder system is DB.

    The code (nnn) for a nominal speed of 4500 rpm is 045.

    The code (ff) for the other options (oil seal, holding brake, smooth shaft end and angled single-cable solution, swivel connector) is S8.

    The order number for the necessary motor is therefore 8LSA56.DB045S800-3.

    Please choose country and language

    B&R Logo