General information
Short description |
Accessory set for 8CVE connection box: 20x bridge, 2-pin, fully insulated, pitch 10 mm, rated current: 57 A |
Certifications | |
CE | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 93 g |
Material number:
8CXC001.0002-00Description:
ACOPOSremote accessory set: 20x bridge, 2-pin, fully isolated, pitch 10 mm
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
UK Declaration Servos ACOPOSremote | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8CXC001.0002-00 | PDF / 489 KB |