General information
Cable construction
Power lines | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | Black, brown, blue, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 10 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | White, white/red, white/blue, white/green |
Variant | Tinned copper stranded wire |
Cross section | 2x 0.75 mm² + 2x 1.5 mm² |
Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
Stranding | White with white/red and white/blue with white/green |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | TPU |
Color | Orange, similar to RAL 2003 flat |
Connector
Type | 8-pin female speedtec motor connector, size 1.5 |
Mating cycles | <500 |
Contacts | 8 (4 power and 4 signal contacts) |
Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Operating voltage | Max. 1000 VAC (UL) |
Test voltage | |
Wire - Wire | 4 kV |
Wire - Shield | 4 kV |
Conductor resistance | |
Power lines | ≤2 Ω/km |
Signal line | 0.75 mm²: ≤26.7 Ω/km, 1.5 mm²: ≤13.7 Ω/km |
Insulation resistance | ≥500 MΩ*km |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 64.6 A |
Installed in conduit or cable duct | 54.6 A |
Installed in cable tray | 68.3 A |
Material number:
8BCM0011.1523A-0Description:
ACOPOSmulti motor cable, length 11 m, 4x 10 mm² + 2x 0.75 mm² + 2x 1.5 mm², 8-pin female speedtec motor connector size 1.5, integrated shield plate, can be used in cable drag chains
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOSmulti | PDF / 219 KB | |
UK Declaration ACOPOSmicro | PDF / 109 KB | |
UK Declaration Servos ACOPOSmulti | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BCM0011.1523A-0 | PDF / 224 KB |