General information
Cable construction
Power lines | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | Black, brown, blue, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 1.5 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | White, white/red, white/blue, white/green |
Variant | Tinned copper stranded wire |
Cross section | 0.75 mm² |
Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
Stranding | White with white/red and white/blue with white/green |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | TPU |
Color | Orange, similar to RAL 2003 flat |
Labeling | BERNECKER + RAINER 4x1,5+2x2x0,75 FLEX UL AWM STYLE 20234 80°C 1000 V E63216 CSA AWM I/II A/B 90°C 1000 V FT2 LL46064 |
Connector
Type | 8-pin female speedtec motor connector |
Mating cycles | <500 |
Contacts | 8 (4 power and 4 signal contacts) |
Additional connectors |
8-pin male coupling Mating cycles: <500 Contacts: 8 Degree of protection per EN 60529: IP66/67 when connected |
Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Operating voltage | Max. 1000 VAC (UL) |
Test voltage | |
Wire - Wire | 4 kV |
Wire - Shield | 4 kV |
Conductor resistance | |
Power lines | ≤13.7 Ω/km |
Signal line | ≤26.7 Ω/km |
Insulation resistance | ≥500 MΩ*km |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 20 A |
Installed in conduit or cable duct | 17.8 A |
Installed in cable tray | 20.9 A |
Material number:
8BCM0005.11140-0Description:
- Can be used in cable drag chains
- Assembled specifically for 8BCMxxxx.11140-0 / 8BCMxxxx.13140-0 motor cables
- speedtec - Innovative connector system for secure connections
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BCM0005.11140-0 | PDF / 307 KB |