General information
Short description | Screw clamp terminal block set for ACOPOSmulti 8BVI0880HxS0 and 8BVI16500HxS0 modules: 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 67 g |
Material number:
8BZVI1650S0.000-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8BVI0660HxS0, 8BVI0880HxS0, 8BVI1650HxS0 and 8BVI2000HxS0 modules: 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BZVI1650S0.000-1A | PDF / 183 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8BZVI1650S0.000-1A | ZIP / 677 KB |