General information
Short description |
ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1 hose clamp, B 9 mm, D 12-22 mm Tightening torque of the screw: 2 to 3 Nm |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Weight | 32 g |
Material number:
8SCS000.0000-00Description:
ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8SCS000.0000-00 | PDF / 104 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |