General information
Cable cross section | 5x 2.5 mm² + 2x 2x 0.75 mm² + 2x 2x 0.34 mm² / 1.55- 100 VZN |
Durability | In preparation |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Cable construction
Power lines | |
Quantity | 5 |
Wire insulation | PE |
Wire colors | Black, red, brown, white, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 2.5 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | PE |
Wire colors | Pink/Blue, violet/gray |
Variant | Tinned copper stranded wire |
Cross section | 0.75 mm² |
Shield | Yes |
Stranding | Yes |
Data lines | |
Quantity | 4 |
Wire insulation | PE |
Wire colors | VZN (cat. 5) |
Variant | Tinned copper stranded wire |
Cross section | 0.34 mm² |
Shield | Yes |
Stranding | Yes |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Orange, similar to RAL 2003 flat |
Connector
Type | 15-pin female TYCO connector |
Mating cycles | Max. 20 |
Contacts | 15 |
Degree of protection per EN 60529 | IP65 |
Electrical properties
Operating voltage |
Power lines: ≤1000 V Signal lines: ≤1000 V Data lines: ≤100 V |
Test voltage | |
Wire - Wire |
2.5 mm²: 3 kV 0.75 mm²: 2 kV 0.34 mm²: 2 kV |
Wire - Shield |
2.5 mm²: 3 kV 0.75 mm²: 1 kV 0.34 mm²: 1 kV |
Conductor resistance | |
Power lines | ≤8 Ω/km |
Signal line | ≤26 Ω/km |
Data lines | ≤56 Ω/km |
Insulation resistance | ≥500 MΩ*km |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 23.7 A |
Installed in conduit or cable duct | 27.3 A |
Installed in cable tray | 29.1 A |
Material number:
8CCH0002.11110-1Description:
- Can be used in cable drag chains
- Assembled specifically for use with ACOPOSremote/ACOPOSmotor drive systems
- Hybrid connector system for secure connections
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8CCH0002.11110-1 | PDF / 227 KB | |
Decentralized Motion Control User's Manual | PDF / 68 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file 8CCHxxxxx.11110-x | ZIP / 910 KB |