General information
Module type | ACOPOS P3 plug-in module |
B&R ID code | 0xEA8E |
Max. power consumption | 1 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Encoder connection
Encoder power supply
Output voltage | Typ. 3 Veff |
Output current | Max. 50 mAeff |
Frequency | 10 kHz |
Protective measures | |
Overload-proof | Yes |
Short-circuit proof | Yes |
Position
Resolution @ 1 VSS | Number of pole pairs * 16 bits |
Analog inputs
Digital converter resolution | 16-bit |
Input impedance | 10.4 kΩ - j8 kΩ |
Input voltage | Resolver transformation ratio: 0.2 - 0.55 ±10% |
Common-mode voltage | Max. ±12 V |
Signal transmission | Differential signals |
Support
Motion system | |
mapp Motion | 5.00.0 and higher |
ACP10/ARNC0 | 3.11.0 and higher |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Mechanical properties
Dimensions | |
Width | 24 mm |
Height | 82 mm |
Depth | 103 mm |
Weight | 123 g |
Material number:
8EAC0122.001-1Description:
- Resolver interface for installation in ACOPOS P3 servo drives
- Encoder monitoring
- High resolution
Optional Accessories
Resolver cables
8ECR0005.1111C-0 | ACOPOS P3 resolver cable, length 5 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0007.1111C-0 | ACOPOS P3 resolver cable, length 7 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0008.1111C-0 | ACOPOS P3 resolver cable, length 8 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0009.1111C-0 | ACOPOS P3 resolver cable, length 9 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0010.1111C-0 | ACOPOS P3 resolver cable, length 10 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0012.1111C-0 | ACOPOS P3 resolver cable, length 12 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0015.1111C-0 | ACOPOS P3 resolver cable, length 15 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0020.1111C-0 | ACOPOS P3 resolver cable, length 20 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
8ECR0025.1111C-0 | ACOPOS P3 resolver cable, length 25 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (8EAC0122.001-1) | EXE / 605 KB | |
V6.0 HW Upgrade (8EAC0122.001-1) | EXE / 605 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS P3 KC certificates | ZIP / 2 MB | |
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EAC0122.001-1 | PDF / 444 KB |