General information
Short description | Push-in terminal block, for 8EIxXxxxx.xxxx-1 / 8EI01xHxxxx.xxxx-1 / 8EI022HxDxx.xxxx-1 servo drives, connector X5x (motor) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Terminal block
Note |
Label 2: U V W PE B+ B- T+ T- Coding A: No coding |
Number of pins | 8 (4 + 4) |
Type of terminal block | Push-in spring connector |
Cable type | Only copper wires (no aluminum wires!) |
Coding | A |
Pitch | 7.62 mm |
Wire stripping length | 12 mm |
Connection cross section | |
AWG wire |
U V W PE: 24 to 8 AWG B+ B- T+ T-: 26 to 16 AWG |
Wire end sleeves with plastic covering |
1.5 to 6 mm² 0.25 to 1.5 mm² |
Single-wire |
0.5 to 10 mm² 0.14 to 1.5 mm² |
Fine-stranded wires |
0.5 to 10 mm² 0.14 to 1.5 mm² |
With wire end sleeve |
1.5 to 6 mm² 0.25 to 1.5 mm² |
Electrical properties
Nominal voltage | 1000 V (IEC) / 600 V (UL) |
Nominal current | 34 A (IEC) / 33 A (UL) |
Mechanical properties
Dimensions | |
Width | 39 mm |
Height | 23.1 mm |
Depth | 44.7 mm |
Weight | 24 g |
Material number:
8TB3308.222A-00Description:
4+4-pin push-in terminal block 1-row / 2-row, pitch: 7.62 mm, label 2: T- B- T+ B+ PE W V U coding A: 0000
Optional Accessories
Keying plugs
8EXC000.0022-00 | Coding plug, red (20x 6 pcs), for 8TB3308.222A-00 |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8TB3308.222A-00 | PDF / 167 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB3308.222A-00 | ZIP / 121 KB |