General information
Short description | ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate 1x, 2x M3x6 screws |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Dimensions | |
Width | 57.5 mm |
Height | 108.6 mm |
Depth | 102 mm |
Weight | 85 g |
Material number:
8SCSE01.0100-00Description:
Shield component set 8SCSE01.0100-00 is installed on the underside of ACOPOS P3 8EI servo drives with a width of 66 mm and consists of a shield mounting plate on which shield connection clamps for device-side shielding of DC bus and brake resistor cables can be installed.
ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate, 1x 2x M3x6 screwsDocumentation | Version (Date) | Download |
---|---|---|
Datasheet 8SCSE01.0100-00 | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8SCSE01.0100-00 | ZIP / 31 KB |